Up to 80% of faults on overhead lateral lines are caused by temporary issues, such as vegetation, animals, and storms.
S&C’s TripSaver II recloser replaces fuses and automatically restores power after temporary faults, preventing outages and unnecessary truck rolls.
Avoid disturbances that disrupt your customers and impact your bottom line with S&C’s single-phase recloser.
Advantages
Win massive gains by advancing your lateral protection strategy with TripSaver II reclosers.

Customer Satisfaction
Mitigate momentary and sustained outages despite the weather to improve SAIDI, SAIFI, and MAIFI.

O&M Cost Savings
Avoid unnecessary truck rolls to allow crews to focus on modernization initiatives and restoration services.

Eco-Friendly Benefits
Lower your carbon footprint with fewer trips, and replace fuses that can cause sparks and debris.

Rapid Installation and Results
Easily integrate devices into your system using cutouts and programmable fuse curves.
Capture 24/7 Data and Analytics
Get greater grid visibility and data-driven results by adding Gridware® GridscopeTM solar-powered sensing and monitoring to your TripSaver II reclosers.
- Monitor faults and device response
- Respond to events more efficiently
- Measure ROI with data from a secure dashboard
- Easily add communications to deployments
Construction & Design
Explore the construction and key features of this product using the 3D product viewer below. For instructions on how to use the viewer, click the Help button next to the black question mark icon.
Features

TCC Curve Variety
Hundreds of TCC curves available for easy integration and device coordination

Vacuum Interrupter
Fault current quietly contained and interrupted inside a vacuum-sealed chamber

Local Manual Open
Breaks the load without a loadbreaking tool

Non-Reclose Mode
Disables the programmed automatic reclosing

Reclosing Operations
Up to three reclosings before dropping open to provide a visible gap

Restraint Feature
In-rush restraint feature always on; will not nuisance trip on in-rush

Operational Status
LCD screens display real-time device status with information scrolling

Ice Breaking
Capability for device to break ¾-inch (20mm) of ice

Sectionalizing Mode
Can operate as a sectionalizer over a range of fault currents

Service Center
Service center-configurable; can reconfigure operating sequence

Microprocessor Control
Line-powered microprocessor control, with no batteries needed

Sequence Coordination
Improves coordination between upstream and downstream reclosers to prevent nuisance momentary outages
Need Support?
S&C is here to help you through any stage in your grid-modernization journey, from system studies to installation videos. Explore more below.
Product Details
(On mobile, swipe left for remaining ratings information.)
50/60-Hz Ratings① | With Porcelain Insulator | With Polymer Insulator | |||||||
---|---|---|---|---|---|---|---|---|---|
kV | Amperes, RMS② | Leakage Distance to Ground Minimum, Inches (mm) | Base Catalog Number | Leakage Distance to Ground Minimum, Inches (mm) | Base Catalog Number | ||||
System Class | Nom. | Max | BIL | Cont. | Interr., Sym | ||||
15 | 15 | 15.5 | 110 | 40 | 4 000 | 8½ (216) | 990511 | 14¾ (375) | 990511-P |
6 300 | 8½ (216) | 990611 | 14¾ (375) | 990611-P | |||||
100 | 4 000 | 8½ (216) | 990111 | 14¾ (375) | 990111-P | ||||
6 300 | 8½ (216) | 990211 | 14¾ (375) | 990211-P | |||||
200 | 4 000 | 8½ (216) | 990311 | 14¾ (375) | 990311-P | ||||
6 300 | 8½ (216) | 990411 | 14¾ (375) | 990411-P | |||||
25 | 25 | 29 | 125 | 40 | 4 000 | 11 (279) | 990522 | — | — |
6 300 | 11 (279) | 990622 | — | — | |||||
150 | 4 000 | 17 (432) | 990532⬤ | 26½ (673) | 990532-P⬤ | ||||
6 300 | 17 (432) | 990632⬤ | 26½ (673) | 990632-P⬤ | |||||
125 | 100 | 4 000 | 11 (279) | 990122 | — | — | |||
6 300 | 11 (279) | 990222 | — | — | |||||
150 | 100 | 4 000 | 17 (432) | 990132⬤ | 26½ (673) | 990132-P⬤ | |||
6 300 | 17 (432) | 990232⬤ | 26½ (673) | 990232-P⬤ | |||||
125 | 200 | 4 000 | 11 (279) | 990322 | — | — | |||
6 300 | 11 (279) | 990422 | — | — | |||||
150 | 200 | 4 000 | 17 (432) | 990332⬤ | 26½ (673) | 990332-P⬤ | |||
6 300 | 17 (432) | 990432⬤ | 26½ (673) | 990432-P⬤ |
① For 50-Hz applications, specify Microprocessor Control for Application on 50-Hz systems, catalog number suffic "-F".
② Minimum trip current is 5 amperes for 40 A continuous, 5 amperes for 100 A continuous and 10 amperes for 200 A continuous TripSaver II reclosers.
⬤ Applicable for protection of single-phase-to-neutral circuits only in solidly-grounded-neutral (multi-grounded-neutral) 34.5-kV systems where leakage distance to ground meets user's requirement. Uses 25-kV, 150-kV BIL mounting.