Circuit-Switcher Training
Summary
S&C’s two-day-long Circuit-Switcher Training will provide attendees with valuable, in-depth information and a unique hands-on experience in the installation, operation, adjustment, and maintenance of the following S&C Circuit-Switchers:
- Type G through Mark V Circuit-Switchers
 - Series 2000 Circuit-Switchers
 
The workshop’s primary emphasis is Circuit-Switchers rated 34.5 kV through 230 kV.
Lunch will be provided, as well as S&C training manuals.
Who Should Attend?
Power line technicians
Instructors
Instructors for this training are S&C Electric Canada engineers who design, test, implement, and troubleshoot circuit switcher systems daily.
Workshop Schedule
| Dates | 
|---|
| April 3-4, 2024, 8:00 a.m. to 4:00 p.m. | 
| May 8-9, 2024, 8:00 a.m. to 4:00 p.m. | 
| October 16-17, 2024, 8:00 a.m. to 4:00 p.m. | 
Location
Hydro One Orangeville Stations Training facility, 125 C Line, Orangeville, Ontario, Canada L9W 3V2.
Registration Fee
The registration fee for this workshop is CAD$3,000 per attendee.
Participants must bring the following safety equipment: Dielectric footwear, safety glasses, a hard hat, hearing protection, and FR clothing.