Circuit-Switcher Training

Back to Top

Register Now

Summary

S&C’s two-day-long Circuit-Switcher Training will provide attendees with valuable, in-depth information and a unique hands-on experience in the installation, operation, adjustment, and maintenance of the following S&C Circuit-Switchers:

  • Type G through Mark V Circuit-Switchers
  • Series 2000 Circuit-Switchers

The workshop’s primary emphasis is Circuit-Switchers rated 34.5 kV through 230 kV.

Lunch will be provided, as well as S&C training manuals.

Who Should Attend?

Power line technicians

Instructors

Instructors for this training are S&C Electric Canada engineers who design, test, implement, and troubleshoot circuit switcher systems daily.

Workshop Schedule

Dates
April 3-4, 2024, 8:00 a.m. to 4:00 p.m.
May 8-9, 2024, 8:00 a.m. to 4:00 p.m.
October 16-17, 2024, 8:00 a.m. to 4:00 p.m.

Location

Hydro One Orangeville Stations Training facility, 125 C Line, Orangeville, Ontario, Canada L9W 3V2.

Registration Fee

The registration fee for this workshop is CAD$3,000 per attendee.

Participants must bring the following safety equipment: Dielectric footwear, safety glasses, a hard hat, hearing protection, and FR clothing.

Register Now