Contact Us Back to Top

Wildfires are becoming more frequent and devasting. Make sure your system is ready with comprehensive solutions.

S&C offers a suite of options that support your wildfire mitigation plan and can be deployed quickly and easily throughout your system.

Our solutions help you prepare your grid, respond quickly on high-risk days, and restore power intelligently after an event.

choices_green (1).png

Prepare

Deploy underground and low-spark solutions in fire-prone areas and increase segmentation to make the grid more manageable on high-risk fire days.

Hour Glass_green.png

Respond

Utilize non-reclose and fast-trip options, algorithms for hard-to-detect faults, and self-healing and source transfer options to reduce the scope of outages.

Lightbulb

Restore

Harness automation to rapidly restore power when conditions improve.

Overhead Feeder Options

Strengthen the backbone of your system with advanced three-phase devices

IntelliRupter® PulseCloser® Fault Interrupter

Tests for faults using 95% less energy and reduces sparks compared to conventional reclosers

KEY FEATURES

  • Reduces the scope of outages through FLISR and segmentation
  • Sensitive earth fault (SEF) algorithms for downed conductors

Learn More

Scada-Mate® SD Switching Systems

Provides environmentally friendly switching with easy automation options

KEY FEATURES

  • Breaks load in a vacuum interrupter to reduce sparks and debris

Learn More

Overhead Lateral Options

Protect exposed grid-edge lines and replace fuses with easy-to-install technology

TripSaver® Reclosers

Automatically restores power for temporary faults and isolates permanent faults to prevent widespread outages

KEY FEATURES

  • Uses vacuum interrupters to minimize sparks and debris
  • Non-reclose mode and remote drop open capabilities
  • Programmable with fast trip curves

Learn More

VacuFuse® II Self-Resetting Interrupters

Brings advanced, resettable technology to single-phase transformer protection

KEY FEATURES

  • Uses vacuum interrupters to minimize sparks and debris
  • Drop-out functionality ensures conditions are manually inspected before restoring power
  • Fault testing and non-fault testing options

Learn More

Advanced Fuse Options

Choose fuses with sophisticated designs for improved protection

Fault Tamer® Fuse Limiter

Limits fault current to reduce sparks and debris

KEY FEATURES

  • Current-limiting capability without coordination headaches
  • Uses less energy for its operation compared to a fuse, minimizing debris and sparks during fault-clearing

Learn More

SMU-20® Fuse Units

Protects utility lines and critical infrastructure

KEY FEATURES

  • Offers unique, low-arc-energy fault interruption and mild exhaust
  • Provides full-fault-spectrum protection for optimum coordination

Learn More

Underground Options

Limit exposure to severe weather and harden your grid for greater resilience

PME Pad-Mounted Gear

Designed with safety and ease in mind, brings core switching and protection to three-phase lines

Learn More

Vista® Underground Distribution Switchgear Family

Protects high-reliability applications, including critical infrastructure, with environmentally friendly options

Learn More

EdgeRestore® Underground Distribution Restoration System

Introduces self-healing technology to single-phase residential lines

Learn More

Want help strategizing your wildfire mitigation plan?

Contact Us