S&C Electric Company

Contact Us

TripSaver Dropout Recloser

TripSaver® Dropout Recloser

S&C’s TripSaver Dropout Recloser is a single-phase recloser, offered in system class voltage ratings of 15, 15/25, 25, and 25/34.5 kV, is ideally suited for lateral circuits that frequently experience momentary faults. This Smart Grid solution eliminates the permanent outages which can result when lateral fuses operate in response to these momentary faults. It also eliminates the momentary interruptions on feeders in instances where the substation breaker is tripped to save the lateral fuse during a momentary fault.

TripSaver is a self-powered, electronically controlled, single-phase recloser with vacuum fault interrupter. It’s available for installation in new or existing current-production (“R10”) S&C Type XS Fuse Cutout mountings. A two-insulator, branch-feeder style mounting is also available. TripSaver requires no programming or batteries for back-up power.

Chicago Innovative Award Winner

Features

The cost-effective way to improve reliability on lateral circuits

  • Cuts sustained service interruptions from temporary faults — improves SAIFI and SAIDI performance, saves time and money
  • Cuts number of momentary interruptions at the feeder — improves MAIFI performance
  • Open–Close–Open–Drop-Out operating sequence provides visible open gap
  • Trip-free performance — interrupter resets after drop-out, ready for next operation
  • Self-powered, factory-programmed microprocessor control — installation is quick and easy; no batteries needed
  • Retrofittable in existing Type XS Fuse Cutout mountings, Loadbuster® Tool operable
  • “Service Soon” indicator tracks cumulative fault current interrupted. TripSaver drops open and won’t reset if service is needed

TripSaver features an open-close-open-dropout operating sequence with a 5-second reclosing time interval. The interrupter resets five seconds after dropout, ready for the next operation. The first opening operation uses a very fast 1.5- to 5.5-cycle clearing time. The second opening operation uses a time-current characteristic equivalent to either a “K” Speed or “T” Speed fuse curve. This operating sequence provides excellent coordination with the substation breaker and downstream transformer fuses.

Ratings

kV Amperes, RMS Footnote 1
System Class Nom. Max BIL Continuous Interrupting, Sym. Footnote 2
15 15 15.5 110 30 1250
50 2 000
100 4 000
15/25Star 15 15.5 125 30 1250
50 2 000
100 4 000
150 30 1250
50 2 000
100 4 000
25 25 29 125 30 1250
50 2 000
100 4 000
150 30 1250
50 2 000
100 4 000
25/34.5Star 25 29 150Triangle 30 1250
50 2 000
100 4 000

Footnote 1 The minimum trip current is 70 amperes for TripSavers rated 30 amperes continuous, 120 amperes for TripSavers rated 50 amperes continuous, and 240 amperes for TripSavers rated 100 amperes continuous.
Footnote 2 Meets applicable sections of IEEE C37.60-2003.
Star Applicable for protection of single-phase-to neutral circuits only where the leakage distance to ground meets users’ requirements.
Triangle Meets 170-kV BIL rating requirement of IEC Publication 282-2. Applicable to mountings with porcelain insulators only.

Advantages

As shown in the following table, TripSaver offers a number of advantages over traditional lateral protection devices.

Comparison of Lateral Protective Devices
Feature/Benefit Single-Phase
Hydraulic Recloser
Dropout-Style
Electronic Sectionalizer
TripSaver
Easy to install   Yes Yes
Low initial price   Yes Yes
Low installation cost   Yes Yes
Fault-interrupting capability Yes   Yes
Easy to reset Yes   Yes
Electronic Control   Yes Yes
No bypass switch required   Yes Yes
Light weight compared to oil reclosers   Yes Yes
No battery backup required   Yes Yes
Fits in cutout mounting   Yes Yes
No momentary outage on the main feeder for lateral faults Yes   Yes

Styles

Style 99021-K100

99021-K100
Rated: 15 kV, 110 kV BIL

Style 99042-K100-P

99042-K100-P
Rated: 25 kV, 150 kV BIL

Style 99042-K100

99042-K100
Rated: 25 kV, 150 kV BIL

Style 199021-E-K100

199021-E-K100
Rated: 15 kV, 110 kV BIL

Style 99122-K100-P

99122-K100-P
Rated: 15/25 kV, 125 kV BIL