S&C’s SMD Power Fuses provide reliable, economical protection for transformers and capacitor banks in outdoor substations through 138 kV. They incorporate precision-engineered nondamageable silver or nickel-chrome fusible elements with time-current characteristics that are precise and permanently accurate — assuring not only dependable performance, but also continued reliability of system coordination plans.
With SMD Power Fuses, source-side devices may be set for faster operation than practical with other power fuses or circuit breakers, thereby providing better system protection without compromising coordination.
SMD Power Fuses are offered with maximum continuous current ratings through 300E amperes, in a variety of fault-interrupting ratings. They’re available in a wide range of ampere ratings, in three different speeds: S&C Standard, Slow, and Very Slow. So they can be readily coordinated with protective relays, circuit reclosers, and other fuses. This broad selection of ampere ratings and speeds permits close fusing to achieve maximum protection and optimum coordination.
| Fuse Type | kV | Amperes, RMS, Symmetrical | ||||
|---|---|---|---|---|---|---|
| Nominal | Maximum | BIL | Maximum | Interrupting | ||
| 60 Hz | 50 Hz | |||||
| SMD-50 | 34.5 46 69 |
38 48.3 72.5 |
200 250 350 |
100E 100E 100E |
6 700 5 000 3 350 |
6 700 5 000 3 350 |
| SMD-1A | 34.5 46 69 |
38 48.3 72.5 |
200 250 350 |
200E 200E 200E |
17 500 13 100 8 750 |
17 500 13 100 8 750 |
| SMD-2C | 34.5 46 |
38 48.3 |
200 250 |
300E 300E |
33 500 31 500 |
33 500 31 500 |
| SMD-2B | 69 115 138 |
72.5 121 145 |
350 550 650 & 750 |
300E 250E 250E |
17 500 10 500 8 750 |
17 500 10 500 8 750 |
| SMD-3 | 69 | 72.5 | 350 | 300E | 25 000 | 25 000 |
Here’s How It Works
Construction Detail — Fusible Element
SMD Fuse Units feature silver or pretensioned nickel-chrome current-responsive elements that are drawn through precision dies to very accurate diameters. They’re of solderless construction, brazed into their terminals. Melting time-current characteristics are precise, with only 10% total tolerance in melting current, compared to the 20% tolerance of many fuses.
These design and construction features assure that SMD Fuse Units conform to their time-current characteristics on a sustained basis. They’re corrosion-resistant and nondamageable. Age, vibration, and surges that heat the element nearly to the severing point won’t affect their characteristics.
The nondamageability of SMD Fuse Units provides these important advantages:
1 and 3E
5E and 7E
10E and above
Vertical 45° Opening Mounting

115-kV SMD-2B Power Fuse shown.
Vertical-Offset Mounting

69-kV SMD-2B Power Fuse shown.
Upright Mounting

34.5-kV SMD-1A Power Fuse shown.
Right-Angle
Mounting

34.5-kV SMD-1A Power Fuse shown.
Inverted Mounting

34.5-kV SMD-1A Power Fuse shown.
SMD Fuse and Mounting Features [Flash]
SMD Fuse Unit Features [Flash]