Manual PMH Pad-Mounted Gear
Introduction
S&C Manual PMH Pad-Mounted Gear is available in ratings of 14.4 and 25 kV, with switches and fuses in circuit configurations to fit every requirement. Recognized throughout the industry for their exceptional features and long-term value, PMH models include the following:
- Readily accessible components. Visibility of components allows operators to easily visualize the circuitry and see all components being operated.
- Switching:
- S&C Mini-Rupter® Switches, operated by an external handle, for 600-ampere three-pole switching of source circuits.
- S&C Uni-Rupter™ for 200- or 400-ampere single-pole switching of tap circuits
- Protection:
- S&C Type SML-20 or SML-4Z Power Fuses
- S&C Fault Fiter® Electronic Power Fuses
- Variety of current-limiting fuses
- Grounding provisions allow simple, direct, and visible grounding of cables. Standard on all models.
- Dual-purpose barriers guard against inadvertent contact with live parts when in the normal vertical position, provide isolation from bus and upper contacts when in the slide-in position. Standard on all models.
- Exceptionally rugged construction and the industry’s finest finish provide extraordinary resistance to the elements, keep high voltage components securely isolated from unauthorized access.