S&C Electric Company

Contact Us

S&C offers the industry’s most comprehensive selection of medium-voltage underground distribution switchgear.

Choose pad-mounted, vault-mounted, or submersible . . . live-front construction or dead-front construction with elbow-connected components . . . manual, automatic source-transfer or remote supervisory control . . . and protection with conventional power fuses or sophisticated microprocessor-controlled fault interrupters. S&C has the answer to virtually all your switching and protection needs.

All S&C metal-enclosed gear meets or exceeds applicable ANSI and NEC requirements. UL-listed gear, CSA-listed gear, and arc-resistant gear is available too.

UNDERGROUND DISTRIBUTION SWITCHGEAR

PMH Pad-Mounted Gear

PMH Pad-Mounted Gear
  • Live-front construction
  • Directly-accessible components
  • Available in ratings of 14.4 and 25 kV
  • Manual, Source Transfer, and Remote Supervisory models.

Learn more >

PME Pad-Mounted Gear

PME Pad-Mounted Gear
  • Elbow-connected components
  • Reduces exposure to energized live parts
  • Available in ratings of 14.4 and 25 kV
  • Manual, Source Transfer, and Remote Supervisory models.

Learn more >

Vista® Underground Distribution Switchgear

Vista Underground Distribution Switchgear
  • Available in pad-mounted, submersible and vault-mounted installation styles
  • Pad-Mounted Vista is only 37 inches high . . . 24 inches high for some 15.5-kv models.
  • Available in ratings of 15.5, 27, and 38 kV.
  • Manual, Source Transfer, and Remote Supervisory models.
  • Special application models available for wind turbine, manhole, and “mobile” applications.

Learn more >