S&C Regulator Bypass Switches are used to bypass and isolate voltage regulators for maintenance. They’re also suitable for bypassing and isolating other devices, such as the current transformers of primary metering equipment. These switches feature a no-external-arc interrupter for breaking the magnetizing current of the regulator.
S&C’s Regulator Bypass Switches are manufactured in accordance with a quality system certified to ISO9001:2000.
Regulator Bypass Switches are available in two versions:
All blades are of double-member hard-drawn copper construction. Silver-to-silver contacts are utilized at all current-transfer points. Stainless-steel or beryllium-copper loading springs behind the contact areas of the blades keep the contacts under constant pressure, and provide smooth, positive wiping action during opening and closing.
Regulator Bypass Switches are available with a choice of Cypoxy® or porcelain station post insulators
| 50/60-Hz Ratings | ||||
|---|---|---|---|---|
| kV | Amperes, RMS | |||
| Nom. | Max | BIL | Continuous | Momentary, Asymmetrical |
| 14.4 | 17.0 | 110 | 30 000 | |
| 25 | 27 | 150 | 30 000 | |
600
amperes for Type XL, 1200 amperes for Type NL.
Type XL

Type NL