S&C Electric Company

Contact Us

Today’s expanding overhead distribution systems are characterized by greater load densities resulting in more load per mile of line, more interconnections, and more laterals and branches. At the same time, there is an increasing demand for an even higher degree of system reliability. To simplify switching procedures, minimize outages, and facilitate post-outage cold-load pickup, more and more sectionalizing points are needed. S&C’s rugged line of switching and protection products for medium-voltage overhead distribution systems provides long-term reliability and exceptional value. And S&C offers comprehensive services for overhead distribution systems too. For systems requiring a higher degree of reliability and operational efficiency, S&C can provide complete automation solutions.

Alduti-Rupter Switches are ideal for line switching, transformer switching, and cable switching of overhead distribution feeders and outdoor distribution substations through 69 kV.

OVERHEAD DISTRIBUTION SWITCHES

Alduti-Rupter® Switches

Alduti-Rupter® Switches

Alduti-Rupter Switches are ideal for line switching, transformer switching, and cable switching of overhead distribution feeders and outdoor distribution substations through 46 kV.

Learn more >

Omni-Rupter® Switches

Omni-Rupter® Switches

Omni-Rupter Switches are ideal for line switching, transformer switching, and cable switching of overhead distribution feeders.

Learn more >

AUTOMATED DISTRIBUTION SWITCHES

Scada-Mate® Switching Systems

Scada-Mate® Switching Systems

Scada-Mate Switching Systems are a completely integrated package for automating overhead distribution feeders. Scada-Mate offers all-weather operation through 34.5 kV.

Learn more >

Scada-Mate CX™ Switching Systems

Scada-Mate CX™ Switching Systems

Scada-Mate CX Switching Systems is a low-cost, upgradable automation option with field-proven S&C components. A variety of controls offer a wide-range of features.

Learn more >

IntelliRupter® PulseCloser

IntelliRupter® PulseCloser

IntelliRupter® PulseCloser is a breakthrough in overhead distribution system protection. IntelliRupter is a unique alternative to reclosers. It was designed from the ground up to accommodate advanced distribution automation functions.

Learn more >

DISCONNECTS AND BYPASS SWITCHES

Recloser Bypass Disconnects

Recloser Bypass Disconnects

Recloser Bypass Disconnects are used to bypass and isolate reclosers for inspection and maintenance. A variety of fuses are available to protect the circuit while the recloser is out of service.

Learn more >

Regulator Bypass Switches

Regulator Bypass Switches

Regulator Bypass Switches feature a no-external-arc interrupter for breaking the magnetizing current of the regulator.

Learn more >

Loadbuster Disconnects®

Loadbuster Disconnects®

Loadbuster Disconnects, available in branch-feeder, main feeder, and cross-arm styles, are specifically designed to meet the high-performance requirement of today's outdoor distribution systems. When used with Loadbuster®, they provide the ultimate in live-switching versatility, economy, and universality.

Learn more >

LOADBREAK TOOL

Loadbuster® Tool

Loadbuster® Tool

Loadbuster® Tool is the original lightweight, portable, easy-to-use loadbreak tool for use with disconnects, cutouts, and power fuses. It brings load switching capability through 34.5 kV, 600 amperes nominal, 900 amperes maximum to a wide variety of devices on your distribution system.

Learn more >