S&C Electric Company

Contact Us

EspaƱol

Mini-Rupter® Switches

Mini-Rupter® Switches

S&C Mini-Rupter Switches are field-tested, proven, three-pole group-operated interrupter switches that are ideally suited for line switching, transformer switching, and cable switching duties on underground distribution circuits.

S&C Mini-Rupter Switches provide maximum operating flexibility through their exceptional fault-closing ability, which permits quick restoration of service following a fault.

Mini-Rupter Switches are available in a variety of voltage and current ratings to match the economics and switch duties of the application — from 4.16 kV through 27.6 kV nominal, 600 amperes continuous, and 400 or 600 amperes interrupting. Mini-Rupter Switches are easy to install, with their compact construction and rugged steel mounting-frame weldments.

 

Top-Supported Frame Style
System Rating, kV, Nom. kV Amperes
Nom. Max BIL Continuous Interrupting Peak Withstand Fault-Closing,
Duty-Cycle,
Two-Time, Peak
4.16 thru 16.5 14.4 17.0 95 600 600 36 400
or
65 000
36 400
or
65 000
12 thru 27.6 25 29 125 600 600 36 400
or
65 000
36 400
or
54 000

 

Back-Supported Frame Style
System Rating, kV, Nom. kV Amperes
Nom. Max BIL Continuous Interrupting Peak Withstand Fault-Closing,
Duty-Cycle,
Two-Time, Peak
4.16 thru 16.5 14.4 17.0 95 600 600 65 000 65 000
12 thru 16.5 14.4 17.0 95 600 600 65 000 65 000
16.5 thru 27.6 25 29 125 600 400 65 000 54 000

 

Mini-Rupter Switches are offered in two styles:

Top-Supported Frame Style, suitable for installation in pad-mounted enclosures. Top-supported frame style switches feature the main contact at the top and include a removable side handle.

Top-Supported Frame
 

Back-Supported Frame Style. Back-supported frame style switches are available with the main contact at either the top or bottom, and with either a removable or nonremovable side handle or nonremovable front handle.

Back-Supported Frame