S&C Electric Company

Contact Us

Español

Fault Fiter® Electronic Power Fuse

Fault Fiter® Electronic Power Fuse

Fault Fiter Electronic Power Fuses are a major advancement in circuit-interruption technology. They integrate state-of-the-art electronics with an advanced-design high-continuous-current fuse. The electronics provide current sensing, time-current characteristics, and control power. No remote relaying or external power is required. Fault Fiter provides unsurpassed high-speed interruption of fault currents to 40,000 amperes RMS symmetrical. Fault Fiters are maintenance-free, maintenance-proof.

S&C’s Fault Fiter Electronic Power Fuses are manufactured in accordance with a quality system certified to ISO9001:2000.

Fault Fiter Electronic Power Fuses offer superior coordination with source-side overcurrent relays and load-side feeder fuses. They offer unmatched high-speed circuit-interrupting performance without producing excessive voltage surges, and they respond more quickly to high-current faults than conventional fuses. They’re ideal for:

  • Service-entrance protection and coordination,
  • Transformer protection,
  • Underground subloop protection, and
  • Overdutied device protection.

Fault Fiter Electronic Power Fuses are available with Uni-Rupter®, which provides 400-ampere single-pole live switching of single-phase and three-phase circuits rated 13.8 kV, and 200-ampere single-pole live switching of circuits rated 25 kV. Uni-Rupter offers the ultimate in live-switching simplicity: a firm, steady opening pull on the fuse with a hookstick is all that is required for circuit interruption. Since circuit interruption is internal to Uni-Rupter, there’s no external arc or flame.

Fault Fiter Electronic Power Fuses are offered in S&C Custom Metal-Enclosed Switchgear, S&C PME Pad-Mounted Gear, S&C PMH Pad-Mounted Gear, and wall-mounted S&C Metal-Enclosed Fuses.

 

Style kV Amperes, RMS
Nom. Max BIL Cont. Load Dropping Interrupting, Sym.
60 Hz 50 Hz
Disconnect with Uni-Rupter 13.8
25
17.0
29
95
125
400
200
400
200
14 000
12 500
11 200
10 000
Disconnect 4.16
13.8
25
5.5
17.0
29
60
95
125
600
600
600


40 000
40 000
40 000
40 000
40 000
40 000

 

Fault Interruption — How It Works

There are two fundamental modes of operation: the inverse-time mode, and the instantaneous mode that provides current-limiting protection for system equipment and conductors.

The inverse-time mode incorporates special electronic counters that provide an appropriate delayed response based on the fault current magnitude. The TCC can be tailored to meet the special coordination requirements of the application.

The instantaneous mode provides current limitation whenever the rate-of-rise of current exceeds the threshold value determined by the control module.

View the Fault Interruption Sequence

Use the playback control buttons in the lower-right corner of the slide to forward/reverse. Adobe Flash® Player Plug-in Required.

 

Disconnect Style (600-ampere) 98022-D

Disconnect Style (600-ampere)

Disconnect with Uni-Rupter Style 98072-D

Disconnect with Uni-Rupter Style

Disconnect Style (1200-ampere) 98021-D

Disconnect Style (1200-ampere)