Contact Us Back to Top

Risks

Risky Business, Hidden Problems with Metal-Clad Circuit-Breaker Switchgear Learn More
View or Download PDF



A Reliable Solution

S&C’s Vista and Vista SD switchgear mitigate reliability challenges while minimizing downtime and operations and maintenance costs.

Reliability & Restoration

Distributed System Design

Learn More

Rapid Fault Restoration

Learn More

Design & Cost Savings

Vista and Vista SD switchgear are built to eliminate reliability risks and deliver significant cost savings.

Indoor or Outdoor

Indoor or Outdoor

Requires no additional housing, saving you money and giving you maximum flexibility.

Arc Resistant

Arc Resistant

Certified arc-resistant for safe operation and maintenance without high premiums.*

Submersible

Submersible

Can withstand flooding and extreme weather, mitigating damage and replacements.

Compact

Compact

Ideal for tight spaces and to maximize valuable real estate for other uses.

*Only applies to Vista Underground Distribution Switchgear.

Switchgear Solutions

Vista Underground Distribution Switchgear

Vista Underground Distribution Switchgear

Vista switchgear solves difficult switching and protection problems and improves reliability. Built with the user in mind, it only takes one person to operate, and features a sequence of operations designed for safety.

Vista SD Underground Distribution Switchgear

Vista SD Underground Distribution Switchgear

Vista SD switchgear offers an environmentally-friendly alternative to solving switching, protection, and reliability challenges using solid-dielectric material instead of SF6 gas.

Features

Easy Access and Operation

Accès sûr et fonctionnement aisé

L’appareillage est accessible et commandable sans nécessiter de manipulation de câbles* ni d’exposition à des tensions élevées.

Dust, Corrosion and Leak-Proof

Poussière, corrosion et protection contre les fuites

La conception étanche prévient les fuites, la rouille ou la contamination.

Multiple Installation Styles

Multiple Installation Styles

Choose from Pad-Mounted, Vault-Mounted, Wind-Turbine*, Manhole*, Heavy-Duty, or UndercoverTM Style* units.

Manual or Automatic

Manual or Automatic

Choose automatic, manual, or remote operational capabilities.

Low Maintenance

Low Maintenance

Minimal mechanical maintenance required after installation.

Overcurrent Control

Overcurrent Control

Superior coordination, flexibility, and reliability with a user-friendly control.

Cable-Free Grounding

Cable-Free Grounding

Ground medium-voltage cables using a standard internal ground switch.*

Visible Open Gap

Visible Open Gap

Easily confirm closed, open, and grounded* positions through large viewing windows.

Zero Emissions

Zero Emissions

Solid-dielectric and vacuum interrupters use materials with zero global warming potential.**

Aesthetic Improvement

Aesthetic Improvement

Compact, low-profile design is a fraction the size of metal-clad switchgear.

Highly Configurable

Highly Configurable

Multiple configuration options to meet specific application requirements.

Greater Load Capacity

Greater Load Capacity

Up to six switch and fault interrupter “ways” per unit.

*Applies to Vista Underground Distribution Switchgear only.
**Applies to Vista SD Underground Distribution Switchgear only.

Case Studies

C&I customer successes achieved using Vista or Vista SD switchgear.

Industrial Facility

A 30% smaller footprint and bigger operational cost savings.

Read More

Data Center

Automatic system restoration and a 35%-45% system cost reduction.

Read More

University

Safe and reliable power distribution and reduced operating costs.

Read More

Détails du produit

Nous contacter pour en savoir plus

Nous joindre