July 24, 2008
Scada-Mate® Switches and Scada-Mate CX™: Which Switch is Right for You?
The Scada-Mate Switching System has become the premiere solution for distribution automation applications, especially when provided with the IntelliTEAM II® Automated Restoration System. The Scada-Mate CX was designed in response to customer requests for a switch that is smaller, more modular—and thus more economical than the full-featured Scada-Mate Switching System. The Scada-Mate CX can also be tailored to meet specific application requirements, providing further economies.
View the tables below for a quick comparison of these two switching systems:
| Scada-Mate | Scada-Mate CX | |
|---|---|---|
| Nominal Voltage, kV | 14.4, 25, 34.5 | 14.4 and 25 |
| Continuous and Interrupting Current, Amperes | 600![]() |
900![]() |
| Momentary Current, Asymmetrical, Amperes | 25 000 | 25 000 |
| Fault Closing, Asymmetrical, Amperes | 20 000 | 20 000 |
| Loop-Current Switching Operations | 1000 at 900 Amperes | 500 at 900 Amperes |
| Disconnect Ice-Breaking Capability, Inches | 3/8" | 3/4" |
900 with 2 ft/sec. wind, 40°C maximum ambient temperature.
Optional disconnect requires 2 ft/sec. wind, 40°C maximum ambient temperature. Continuous and interrupting current rating without required wind conditions is 630A.
| Scada-Mate | Scada-Mate CX | |
|---|---|---|
| Mounting Configurations | Upright, Upright—Extra Pole Clearance, Vertical, Tiered-Outboard, and Pole-Top | Upright, Upright—Extra Pole Clearance, Compact (Alley Arm), and Tiered-Outboard |
| Visible Break Disconnect | Standard | Optional in-line disconnect on Upright and Compact Models |
| Disconnect Operation | Three-Phase Group-Operated by hookstick lever | Single-Phase by hookstick pull-ring, interrupter interlock |
| Scada-Mate | Scada-Mate CX | |
|---|---|---|
| Sensors | Three-Phase Current, Single-Phase Voltage Standard | User-Selected Optional Sensors |
| Dead-Ending Provisions | Standard | Optional |
| Pole-Band and J-Bolts | Standard | Optional |
| Arrester Mounting Provisions | Standard on both sides | Standard on one sides |
