January 8, 2007
New Bushing for Vista® Switchgear Conforms to Popular European Standard
S&C is pleased to announce the availability of a new bushing for Vista® Underground Distribution Switchgear. This new bushing conforms to the requirements of the European Standard CENELEC EN 50181, Interface Type C . . . the most widely used interface in the world.
The newly available bushing looks very similar to the normally furnished bushing . . . but there are some obvious differences:
| Designed per IEEE Standard 386-1995 | Conforms to European Standard CENELEC EN 50181 – Interface Type C |
|---|---|
| Has a 600-Ampere Continuous Current Rating at ANSI Voltage Classes of 15.5, 27, and 38 kV | Has a 630-Ampere Continuous Current Rating at IEC Voltage Classes of 12, 24, and 36 kV |
| Features 5/8-11 UNC Internal Threads | Features M16 Internal Threads |
| Has a wide diameter with deep taper | Has a narrow diameter with shallow taper |
The Type C Bushing is currently being offered on all models of Vista Underground Distribution Switchgear.
For complete details on the full range of S&C’s products and services, call your local S&C Sales Office.
