S&C Electric Company
February 14, 2006

S&C Introduces Advanced New Device for Overhead Line Protection.

S&C’s new IntelliRupter® PulseCloser significantly advances the science of fault testing on overhead lines. It was designed from the ground up to accommodate advanced feeder automation functions such as IntelliTEAM II® Automatic Restoration System, as well as SCADA.

IntelliRupter incorporates revolutionary new PulseClosing™ Technology. To test for faults, PulseClosing applies a very fast, low-energy pulse to the line — significantly reducing damaging fault currents and voltage sags on the faulted line as well as adjacent feeders. Substation transformers will experience fewer through-faults, extending their life. And cables, overhead conductors, splices, and terminations will experience less thermal and mechanical stress from through-fault currents too.

IntelliRupter features a base-integrated control that’s accessed for configuration and operation via a secure WiFi link. This innovative approach improves reliability, operator safety, and convenience, and significantly enhances security compared to “lock-and-key” approaches. IntelliRupter also features:

  • A unique magnetic actuating system that enables PulseClosing™ Technology.
  • Integrated three-phase voltage sensing – on both sides of the interrupters.
  • An integrated power module — available on one or both sides of the interrupters. Eliminates need to install separate power transformers.
  • Integrated three-phase current sensing. Provides linear output over the range from load to fault current.
  • Solid dielectric insulation.
  • Vacuum interruption up to 12,500 amperes.
  • 630/800-ampere continuous current rating.
  • Voltage ratings from 10 through 27 kV at 50 or 60 Hz.
  • Models with integrated visible disconnect.

IntelliRupter and PulseClosing Technology can be applied in enhanced non-communicating loop restoration systems that test the line for faults without exposing a good alternate circuit to disruptive fault current.

To learn more about IntelliRupter PulseCloser and IntelliTEAM II, contact your local S&C Sales Office.