S&C Electric Company
February 3, 2003

S&C Introduces Cutout-Arrester Combinations.

Cutout-arrester combo.

S&C is pleased to announce an exciting new option for Type XS Fuse Cutouts — polymer-housed metal-oxide Joslyn Zforce™ surge arresters. With this offering, S&C will now be able to satisfy those customers who choose to purchase preassembled cutout-arrester combinations, instead of having to purchase each component separately.

The cutout-arrester combination offering will include both 9-kV and 10-kV arresters for use with Type XS Fuse Cutouts rated 14.4 kV nominal, and 18-kV arresters for use with Type XS Fuse Cutouts rated 25 kV nominal. For each arrester voltage rating, Joslyn Zforce arresters will be offered in three styles; Normal Duty (ZNP), Heavy Duty (ZHP), and Riser-Pole (ZJP). All arresters feature integral ground-lead disconnects (GLD) and an insulated mounting bracket. Cutout-arrester combinations include a copper strap between the arrester and the top contact of the cutout mounting. They’re completely assembled on the mounting bracket to facilitate easy and quick installation.

Cutout Ratings

  • Catalog Number 89052R10-BDN5
  • 25 kV nominal
  • 27 kV maximum
  • 150 kV BIL
  • 100 amperes continuous
  • 12,000 amperes interrupting (Asym.)
  • 17-inch (432 mm) leakage distance to ground

Arrester Ratings

  • ZHP (Heavy Duty Style)
  • 18 kV (Ur)
  • 15.3 MCOV (Uc)
  • 62.0 kV (crest) maximum equivalent front of wave
  • 46.5 kV (crest) maximum equivalent switching surge

For more information about S&C’s Type XS Fuse Cutouts, check out the website or contact your local S&C Sales Office for details.