June 25, 2001
Announcing a New Cypoxy® Bus Support Insulator for 15-kV Switchgear Applications.
S&C’s Polymer Products Division is pleased to announce a new Cypoxy® bus support insulator for 15-kV switchgear applications. This insulator provides excellent line-to-ground separation and solid structural support for both insulated and non-insulated bus bar. It exhibits the following characteristics:
- Made from S&C’s proprietary cycloaliphatic epoxy formulation.
- Excellent electrical and mechanical properties.
- Lightweight.
- Resists chipping.
- Similar in construction to insulators used in S&C Metal-Enclosed Switchgear and Pad-Mounted Gear.
- Over 25 years of field-proven performance.
- Available in a variety of mounting configurations.
- Competitive prices.
The general specifications for this insulator are given below:
| Nominal Voltage | 15 kV |
| BIL | 95 kV |
| Low Frequency Withstand, 1 Min. Dry | 36 kV |
| Dew (10 seconds) | 26 kV |
| Leakage Distance | 12.4 in. |
| Dry Arcing Distance | 6 in. |
| Cantilever Strength | 1,250 lb. |
| Torsion Strength | 3,600-in-lb. |
| Tensile Strength | 3,000 lb. |
| Compression Strength | 20,000 lb. |
| Height | 6 in. |
| Diameter | 3.875 in. |
| Net Weight | 3.5 lb. |
