S&C Electric Company

Contact Us

Español

Back to Product Literature Page

Trans-Rupter II® Transformer Protector

Descriptive Literature

S&C's Trans-Rupter II Transformer Protector: Affordable, sophisticated transformer protection.
S&C Trans-Rupter II Transformer Protector - Model EX
S&C Trans-Rupter II Transformer Protector
S&C Trans-Rupter II Transformer Protector - With Circuit-Isolator II Disconnect
S&C Trans-Rupter II Transformer Protector: Retrofit Kits for Mark II through V Circuit-Switchers
S&C Trans-Rupter II Transformer Protector: Optional Motor Operators for Model EX
S&C Trans-Rupter II Transformer Protector: Optional Quick-Connect Control Cable

Specifying and Ordering Information

S&C Trans-Rupter II Transformer Protector
S&C Trans-Rupter II Transformer Protector, Outdoor Transmission (69 kV through 138 kV), Model EX for Cold-Temperature Applications

Application and Technical Information

S&C Trans-Rupter II Transformer Protector Construction Guide
S&C Trans-Rupter II Transformer Protector: Model EX, Detailed Functional Specification Guide (Word version)
S&C Trans-Rupter II Transformer Protector: Model EX, Detailed Functional Specification Guide
S&C Trans-Rupter II Transformer Protector: Model SE With Self-Powered Overcurrent Protection System, Detailed Functional Specification Guide (Word version)
S&C Trans-Rupter II Transformer Protector: Model SE With Self-Powered Overcurrent Protection System, Detailed Functional Specification Guide

Instructions

S&C Trans-Rupter II Transformer Protector, Model EX; 69 kV through 138 kV (Installation)
S&C Trans-Rupter II Transformer Protector, Model EX; 69 kV through 138 kV (Operation)
S&C Trans-Rupter II Transformer Protector, Model SE; 69 kV through 138 kV
S&C Trans-Rupter II Transformer Protector, Model SE; 69 kV through 138 kV

Case Studies

An Economical Solution to Increase Fault-Interrupting Capability
Trans-Rupter II provides enhanced transformer secondary-side fault protection.
Trans-Rupter II Transformer Protector-Model SE . . . an economical solution for a substation upgrade
Trans-Rupter II Retrofit Kit Saved Cooperative Thousands of Dollars on Circuit-Switcher Upgrade
Trans-Rupter II Transformer - Model EX . . . Is Integral to New Generation Project
Trans-Rupter II Transformer Protector-Model SE . . . Perfect Fit for a Remote Industrial Substation
Trans-Rupter II Model SE Provides a Permanent Solution for a Temporary Substation
Trans-Rupter II Model EX Enhances Transformer Protection at Wind Turbine Generation Stations
Trans-Rupter II Fills a "Tall Order" for Improved Transformer Protection
First Trans-Rupter II Transformer Protector Installation in Brazil
Trans-Rupter II Transformer Protector Subs for a Mobile Sub

Reference

Economical Self-Powered Transformer Protection

Español

Protector para Transformadores Trans-Rupter II de S&C
Protector para Transformadores Trans-Rupter II de S&C: Modelo EX para Aplicaciones en Temperaturas Frias
Protector de Transformadores Trans-Rupter II de S&C: Proteccion sofisticada y rentable para los transformadores
Una Solución Económica para Incrementar la Capacidad de Interrupción de fallas
El Trans-Rupter II proporciona una mejorada protección contra fallas del lado secondario del transformador
El Protector para Transformadores Trans-Rupter II, Modelo SE... Una Solución Económica para la actualización de una Subestación
Un Paquete para Adecuación con Trans-Rupter II le Ahorro a una Cooperativa Miles de Dólares en la Actualización de un Circuit-Switcher
El Protector para Transformadores Trans-Rupter II, Modelo EX es Parte Integral de un Nuevo Proyecto de Generación
El Protector para Transformadores Trans-Rupter II, Modelo SE... la Adaptación Perfecta para una Subestación Industrial Remota
El Trans-Rupter II Modelo SE Proporciona una Solución Permanente para una Subestación Temporal
El Trans-Rupter II Modelo EX Mejora la Protección para Transformadores en Estaciones de Generación de Energía conTurbinas Eólicas
S&C Trans-Rupter II, Solucion Flexible Para Subestaciones Moviles. S&C Electric Mexicana.
S&C Trans-Rupter II, Proteccion de Transformadores. Modelo EX. S&C Electric Mexicana.
S&C Trans-Rupter II, Proteccion de Transformadores. Modelo SE Con Sistema de Proteccion por Sobrecorriente Auto-Energizado. S&C Electric Mexicana.
S&C Trans-Rupter II; Protección de Transformadores; Transmission Aérea (69kV hasta 138kV)
S&C Trans-Rupter II, Proteccion de Transformadores Transmision Aerea (69kV hasta 138kV): Paquetes de Reacondicionamiento para Circuit-Switchers de Mark II hasta V
S&C Trans-Rupter II, Proteccion de Transformadores. Moto-Operadores Opcionales para el Modelo EX. S&C Electric Mexicana.