S&C Electric Company

Contact Us

EspaƱol

Back to Product Literature Page

Source-Transfer Controls

Descriptive Literature

S&C Micro-AT Source-Transfer Controls: For use in S&C Metal-Enclosed Gear
S&C Micro-AT Source-Transfer Controls: New Features
S&C Micro-AT Source-Transfer Control: In Weatherproof Enclosure

Specifying and Ordering Information

S&C Micro-AT Source-Transfer Control: In Weatherproof Enclosure

Instructions

S&C Source-Transfer Controls - Type AT-2: For Two-Way Transfer, Catalog Numbers 38881 and 38883
S&C Source-Transfer Controls - Type AT-3: For Two-Way Transfer with Bus-Tie Switch, Catalog Numbers 38891 and 38893
S&C Source-Transfer Controls - Type AT-2: In Weatherproof Enclosures
S&C Type AT Source-Transfer Controls: Troubleshooting Guide
S&C Type AT Source-Transfer Controls: Field Replacement
S&C Current Sensors
S&C Source-Transfer Controls - Types AT-2, AT-3, and AT-12: S&C Test Accessory, Catalog Number TA-1316
S&C Micro-AT Source-Transfer Controls: Field Programming and Operation
S&C Micro-AT Source-Transfer Controls: Addendum to Instruction Sheets 515-500 and 515-600
S&C Micro-AT Source-Transfer Controls: Test Panel Feature
S&C Micro-AT Source-Transfer Controls: Communications Card Operation
S&C Micro-AT Source-Transfer Controls: S&C Test Accessory Catalog Number TA-2669
S&C Micro-AT Source-Transfer Controls: Troubleshooting Guide
S&C Micro-AT Source-Transfer Controls: Circuit Card and Front Panel Assembly Replacement
S&C Micro-AT Source-Transfer Controls: Instructions for Upgrading CPU Card, Replacing CPU Card Battery and Installing Communications Card
S&C Micro-AT Source-Transfer Controls: Quick-Start Programming
S&C Micro-AT Source-Transfer Control: In Weatherproof Enclosure

Reference

CLECO reverses declining service-reliability trend

Español

Control para Transferencia de Fuente Micro-AT de S&C: En Gabinete Resistente a la Intemperie
Controles de Transferencia de Fuente Micro-AT de S&C