S&C Electric Company

Contact Us

Español

Back to Product Literature Page

SMD® Power Fuses, Outdoor Transmission

Descriptive Literature

S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: S&C Fuse Hoist
S&C Power Fuses -- Type SMD-1A: Upright Style -- 69 kv
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-50: With Silicone-Housed Composite Insulators

Specifying and Ordering Information

S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50

Application and Technical Information

Selection Guide for the Protection of Substation Power Transformers - S&C Type SMD Power Fuses (with SMD Fuse Units)
S&C Power Fuses,Types SMD-1A and SMD-2C: Supplement to Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems 34.5 kv
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 Outdoor Transmission (34.5 kV through 138 kV): Continuous, Daily, and Emergency Peak-load Capability
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Preloading Adjustment Factors
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50; Ambient Temperature Adjustment Factors
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Recommended Mounting Clearances
S&C Power Fuses - Type SMD-50: Recommended Mounting Clearances
S&C Power Fuses - Types SMD-2B and SMD-2C: Spacing, Parallel-Connected Mountings, 34.5 kV through 69 kV
S&C Resistored Power Fuses: Selection Guide for the Protection of Voltage and Station-Service Transformers
S&C Power Fuses - Types SMD-1A, SMD-2B, and SMD-2C: Transformer Mounting Recommendations

Instructions

S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Mountings Rated 34.5,46, and 69 kV
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Fuse Units Rated 34.5,46, and 69 kV
S&C Power Fuses - Type SMD-2B: Mountings and Fuse Units Rated 115 kV and 138 kV
S&C Power Fuses - Type SMD-50

Español

Fusibles de Potencia de S&C - Tipos SMD-1A, SMD-2B, SMD-2C, SMD-3, y SMD-50
Fusibles de Potencia S&C Tipo SMD-1A, SMD-2B, SMD-2C, SMD-3, y SMD-50
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3; Sporotes con Capacidad para 34.5, 46 y 69kV
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3
Cortacircuitos Fusibles de Potencia S&C - Tipo SMD-2B
Fusibles de Potencia de S&C - Tipo SMD-50
Fusibles Liquidos de Potencia de S&C