S&C Electric Company

Contact Us

Español

Back to Product Literature Page

SM Power Fuses, Outdoor Distribution

Descriptive Literature

S&C Power Fuses - Types SM-4 and SM-5: For use with SM Refill Units
S&C Power Fuses - Type SMD-20: With SMU-20 Fuse Units
S&C Power Fuses - Type SMD-40: Station - Vertical Style, 14.4 kV
S&C Power Fuses -- Type SMD-40: Live-Part Conversion Kit, 14.4 kV and 25 kV
S&C Fuses Type SMD-20: Overhead Pole-Top Style with Composite-Polymer Silicone Insulator
S&C Power Fuses - Type SMD-20 - 'DR' Speed SMU-20 Fuse Units
S&C Power Fuses -- Types SMD-20 and SMD-40: For Use with SMU Fuse Units

Specifying and Ordering Information

S&C Power Fuses - Types SM-4, SM-5, SMD-20, and SMD-40: For use with SM Refill Units or SMU Fuse Units

Application and Technical Information

Selection Guide for the Protection of Substation Power Transformers - S&C Type SMD Power Fuses (with SMD Fuse Units)
S&C Power Fuses,Types SMD-1A and SMD-2C: Supplement to Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems 34.5 kv
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 Outdoor Transmission (34.5 kV through 138 kV): Continuous, Daily, and Emergency Peak-load Capability
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Preloading Adjustment Factors
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50; Ambient Temperature Adjustment Factors
S&C Resistored Power Fuses: Selection Guide for the Protection of Voltage and Station-Service Transformers
Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems; S&C Power Fuses -- Types SM, SML, and SMD-20; Indoor and Outdoor Distribution (4.16 kV through 34.5 kV)
S&C Power Fuses, Types SM, SML, and SMD-20; Supplement to Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems: Selection Tables for Additional Voltage Ratings
S&C Power Fuses, Types SM, SML, and SMD-20: Supplement to Selection Guide for S&C Transformer-Primary Fuses in Medium-Voltage Power Systems: Transformers with Medium-Voltage Secondaries Using Secondary-Side S&C Power Fuses
Selection Guide For the Protection of Overhead Distribution Transformers; S&C Power Fuses, Type SMD-20 with SMU-20 Fuse Units; Outdoor Distribution (14.4 kV through 34.5 kV)
S&C Power Fuses - Types SM, SML, SME, and SMD-20: Guide for Power Fuse Protection of Medium-Voltage Cables
S&C Power Fuses - Type SMD-20 with SMU-20 Fuse Units: Maximum Fault Currents for Series Coordination of SMD-20 Power Fuses with SMD-20 Power Fuses and Positrol Fuse Links
S&C Power Fuses Types SM, SML, SME, SMD-20, and SMD-40 Indoor and Outdoor Distribution (4.16 kV through 34.5 kV)
S&C Power Fuses - Types SM, SML, SME, SMD-20, and SMD-40: Preloading Adjustment Factors
S&C Power Fuses Types SM, SML, SME, SMD-20, and SMD-40: Ambient Temperature Adjustment Factors
Power Fuses, Types SM-20, SML-20, SME-20, SMD-20, SM-40, and SMD-40: Time-Current Characteristic Curves
S&C Power Fuses - Types SM-4 and SM-5: Recommended Mounting Clearances
S&C Power Fuses - Type SMD-20: Recommended Mounting Clearances, 14.4 kv through 34.5 kv
S&C Power Fuses - Type SMD-20 With SMU-20 Fuse Units: Spacing - Parallel-Connected Mountings - 14.4 kV through 34.5 kV
S&C Power Fuses - Type SMD-40 With SMU-40 Fuse Units: Recommended Mounting Clearances 4.8 kV through 25 kV
S&C Power Fuses - Type SMD-40 With SMU-40 Fuse Units: Spacing - Parallel-Connected Mountings - 4.8 kv through 25 kv

Instructions

S&C Power Fuses - Types SM-4 and SM-5: Mountings - Disconnect and Non-Disconnect Styles
S&C Power Fuses - Type SMD-40: Mountings - Disconnect Style
S&C Power Fuses - Types SM-4 and SM-5: SM Refill Units
S&C Power Fuses - Types SM-4 and SM-5: Live Parts for Disconnect Style
S&C Power Fuses - Types SM-4 and SM-5: Live Parts for Non-Disconnect Style
S&C Power Fuses - Type SMD-20: SMU-20 Fuse Units
S&C Power Fuses - Type SMD-40: SMU-40 Fuse Units

Reference

The Use of Cooling-Factor Curves for Coordinating Fuses and Recloser
Español
Fusibles de Potencia de S&C - Tipos SMD-1A, SMD-2B, SMD-2C, SMD-3, y SMD-50
Fusibles de Potencia--Tipos SM-4, SM-5, SMD-20, y SMD-40: Para Utilizarse con Unidades de Relleno SM o con Unidades Fusibles SMU
Fusibles de Potencia de S&C Tipo SMD-20 Con Unidades Fusibles SMU-20
Fusibles de Potencia S&C Tipo SMD-1A, SMD-2B, SMD-2C, SMD-3, y SMD-50
Cortacircuitos Fusibles de Potencia - Tipos SM-4 and SM-5 de S&C
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3; Sporotes con Capacidad para 34.5, 46 y 69kV
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3
Cortacircuitos Fusibles de Potencia S&C - Tipo SMD-2B
Fusibles de Potencia de S&C - Tipo SMD-50
Cortacircuitos Fusibles de Potencia S&C Tipos SM-4 y SM-5, Distribucion; 7.5 kV hasta 34.5 kV
Fusibles de Potencia de S&C--Tipo SMD-40: Montajes--Estilo de Desconexion
Fusibles de Potencia de S&C--Tipos SM-4 y SM-5: Unidades de Relleno SM
Fusibles de Potencia de S&C--Tipos SM-4 y SM-5: Partes Vivas para el Estilo con Cuchilla Desconectadora
Fusibles de Potencia de S&C--Tipos SM-4 y SM-5: Partes Vivas para el Estilo sin Cuchilla Desconectadora
Fusibles de Potencia de S&C--Tipo SMD-20: Unidades Fusibles SMU-20
Fusibles de Potencia de S&C--Tipo SMD-40: Unidades Fusibles SMU-40