Back to Product Literature Page
Scada-Mate CX™ Switching Systems
Descriptive Literature
S&C Scada-Mate CX Switching System
Outdoor Distribution (14.4 kV and 25 kV)
For Remote Supervisory Control or Automatic Source Transfer
S&C Scada-Mate CX Switching System: Manually Operated Models
Specifying and Ordering Information
S&C Scada-Mate CX Switching System:
For Remote Supervisory Control or Automatic Source Transfer
Application and Technical Information
S&C Scada-Mate CX Switching System, Outdoor Distribution (14.4 kV and 25 kV) Detailed Functional Specification Guide (Word version)
S&C Scada-Mate CX Switching System, Outdoor Distribution (14.4 kV and 25 kV) Detailed Functional Specification Guide
Instructions
S&C Scada-Mate CX Switching Systems
Outdoor Distribution, 14.4 kV through 25 kV
Upright and Upright with Extra Mounting Clearance
S&C Scada-Mate CX Switching Systems
Compact Mounting Configuration
Outdoor Distribution, 14.4 kV through 25 k V
S&C Scada-Mate CX Switching System, Tiered-Outboard: Instructions for Installation and Operation
Español
Sistema de Seccionamiento Scada-Mate CX de S&C: Para Aplicaciones con Control Remoto Supervisorio o de Transferencia de Fuente Automatica
Seccionadores Scada-Mate CX de S&C: Configuracion Horizontal y Horizontal con Espacio Adicional para Montaje
Seccionadores Scada-Mate CX de S&C - Configuración de Montaje Compacto - Distribución Aérea (14.4kV hasta 25kV)