Back to Product Literature Page
PureWave® UPS Systems
Descriptive Literature
Is Your Data Center Experiencing Growing Pains?
Total Power Protection For High-Density Data Centers
S&C PureWave UPS System: 313 to 2500 kVA 208 to 600 volts
S&C Medium-Voltage PureWave UPS System
2.5 to 20 MVA--5 to 25 kV
Medium-Voltage
Uninterruptible Power Supply
for Mission-Critical Applications:
PureWave UPS XT System
S&C PureWave UPS Systems
Outdoor Distribution (Rated 313 kVA 20,000 KVA)
Application and Technical Information
Economic Justification For a Low-Voltage UPS System
S&C PureWave UPS System - 313 to 1250 kVA, 208 to 600 V
S&C PureWave UPS System - 1000 and 2000 kW, 380 to 600 V
S&C PureWave UPS System, Detailed Functional Specification Guide, 2.5 to 20 MVA; 5 to 25 kV.
Instructions
S&C PureWave UPS Systems, 250 and 500 kW; 208 Volt to 600 Volt. Instructions for Installation.
S&C PureWave UPS System
250 kW and 500 kW, 208 Volt-600 Volt
S&C PureWave UPS System
750 kW and 1000 kW, 208 Volt-600 Volt
S&C PureWave UPS System; 750 kW and 1000 kW, 208 Volt - 690 Volt (Operation)
Case Studies
Power Quality Problems Solved at a Customer Call Center
PureWave UPS System Shows What It "Can" Do
PureWave UPS System Provides a "Shot in the Arm" to Pharmaceutical Manufacturer
S&C's PureWave UPS Systems Protect Test Labs from Power Outages
PureWave UPS Cures Power Quality Problems for Pharmaceutical Manufacturer
Maker of Lens Cleaning Solution Clearly Sees Advantages of PureWave UPS System
PureWave UPS System Fills the Prescription for the Hospital Expansion
Manufacturer Chooses S&C's PureWave UPS System to Avoid Pollution Fines
PureWave UPS System Cuts Power Disturbances to New Surgical Site
Semiconductor Fabrication Plant Features World's Largest Outdoor UPS System
Expanding Data Center Selects PureWave UPS System
Casino Doesn't Gamble on Power Quality
Medium-Voltage PureWave UPS System Cures Hospital's Power Quality Problems
High-Tech Water Treatment Process Requires High-Reliability Power Supply
PureWave UPS XT System Gives Financial Institution Total Data Center Protection
Reference
Semiconductor Wafer Fab Plant Gets Premium Utility Power
Premium Power Solutions
UPS for When the Grid Goes Down
Battery Reliability: An Advantage of the PureWave UPS System
Power Conditioning . . . What Does It Really Mean?
Battery Regulatory Compliance
Comparing the S&C PureWave UPS System to Online UPS Systems
Battery Management for Ultimate UPS Reliability
Español
Acaso Su Centro de Datos Esta Experimentando Cada Vez Mas Problemas?
Sistema PureWave UPS de S&C
Sistema PureWave UPS de Media Tension de S&C 2.5 a 20 MVA - 5 a 25 kV
Centro de Datos en Expansión Elige el Sistema UPS PureWave
Proceso de Tratamiento de Agua de Alta Tecnologia Requiere de un Suministro de Energia con un Elevado Grado de Confiabilidad
Sistemas PureWave UPS de S&C Distribucion en Exteriores (Con capacidad de 313 kVA a 20,000 kVA)
Sistema UPS PureWave de S&C: Guia Detallada de Especificaciones Funcionales para Sistemas con Capacidad de 313 a 1250 kVA, 208 a 600 voltios