S&C Electric Company

Contact Us

EspaƱol

Back to Product Literature Page

PMH Pad-Mounted Gear

Descriptive Literature

S&C Manual PMH Pad-Mounted Gear
S&C Source-Transfer PMH Pad-Mounted Gear: With Micro-AT Control
S&C Manual Pad-Mounted Gear, Outdoor Distribution (14.4 kV and 25 kV) With Additional Load Feeder Capability
S&C Switch Operators - Type PM

Specifying and Ordering Information

S&C Manual PMH Pad-Mounted Gear
S&C Source-Transfer PMH Pad-Mounted Gear: With Micro-AT Control
S&C Remote Supervisory PMH Pad-Mounted Gear
S&C Switch Operators - Type PM: For Field Retrofit on Manual PMH, PMS, and PME Pad-Mounted Gear

Application and Technical Information

S&C Manual PMH Pad-Mounted Gear: Inspection Recommendations
S&C Switch Operators - Type PM: Battery Charger and Battery Pack Specifications
S&C Manual PMH Pad-Mounted Gear: Cable-Termination Height
S&C Source-Transfer PMH Pad-Mounted Gear: Inspection Recommendations For Units Equipped With Micro-AT or AT-12 Control
S&C Source-Transfer PMH Pad-Mounted Gear: Cable-Termination Height
S&C Remote Supervisory PMH Pad-Mounted Gear: Cable-Termination Height
S&C Switch Operators - Type PM: Specifications for S&C Current Sensors and S&C Voltage Sensors
S&C Manual PMH Pad-Mounted Gear: Detailed Functional Specification Guide
S&C Manual PMH Pad-Mounted Gear: Detailed Functional Specification Guide (Word version)
S&C Source-Transfer PMH Pad-Mounted Gear: Detailed Functional Specification Guide (Word version)
S&C Source-Transfer PMH Pad-Mounted Gear: Detailed Functional Specification Guide

Instructions

S&C Pad-Mounted Gear - PMH and PMS Models: S&C Holders for Use With Current-Limiting Fuses
S&C PME Pad-Mounted Gear: S&C Holders for Use With Current-Limiting Fuses
S&C Remote Supervisory Pad-Mounted Gear: Communication and Control Equipment Group, DART Configuration System Software Version 2.02 or Higher
S&C Remote Supervisory Pad-Mounted Gear: Communication Processor Module For Communication and Control Equipment Group
S&C Remote Supervisory Pad-Mounted Gear: Troubleshooting Guide
S&C Remote Supervisory Pad-Mounted Gear: Firmware and Component Replacement in Communication and Control Equipment Group
S&C Manual PMH Pad-Mounted Gear (Installation)
S&C Manual PMH Pad-Mounted Gear (Operation)
S&C Manual PMH Pad-Mounted Gear: Inspection Recommendations
S&C Manual PMH Pad-Mounted Gear Outdoor Distribution (14.4 kV and 25 kV) Cleaning Flooded Gear
S&C Source-Transfer PMH Pad-Mounted Gear: With Micro-AT Control
S&C Pad-Mounted Gear - Power-Operated PMH Models; With Directly Operable Accessible Components, 600-Ampere Three-Pole Switching, 200-Ampere Single-Pole Switching (Operation and Adjustment)
S&C Pad-Mounted Gear - Power-Operated PMH Models; Models with "R4" Supplement to the Catalog Number For Automatic Source Transfer (Operation and Adjustment)
S&C Source-Transfer PMH Pad-Mounted Gear: With Micro-AT Control
S&C Source-Transfer PMH Pad-Mounted Gear: Replacing Type AT-12 Control In Gear Having "R1" or "R2" Supplement to the Catalog Number
S&C Source-Transfer PMH Pad-Mounted Gear: Replacing Type AT-12 Control In Gear Having "R3" Supplement to the Catalog Number
S&C Source-Transfer PMH Pad-Mounted Gear: Replacing Type AT-12 Control In Gear HaTring "R4" Supplement to the Catalog Number
S&C Source-Transfer PMH Pad-Mounted Gear: Inspection Recommendations For Units Equipped With Micro-AT or AT-12 Control
S&C Remote Supervisory PMH Pad-Mounted Gear
S&C Remote Supervisory PMH Pad-Mounted Gear: Fusing and Manual Switching
S&C Switch Operators - Type PM: For Field Installation of Type PM Switch Operators and Low-Voltage Compartment
S&C Pad-Mounted Gear - PMH, PMS, and PME Models: Power-Operated Switching With Type PM Switch Operators
S&C Switch Operators - Type PM: Field Installation of Interconnecting-Control-Wiring Base Spacers
S&C Vista Underground Distribution Switchgear: Wind Turbine Style (Operation)

Case Studies

S&C Pad-Mounted Gear Connects Generator Farm to Power Grid
Automatic Circuit Reconfiguration "Connects" with Automatic Source Transfer for Improved Power Reliability
Distribution Automation Enhances Reliability for a New Airport

Reference

SCADA Package Teamed With Power-Operated Padmounted Gear To Automate Underground Distribution
Numerical Evaluation System for "Live-Front" Pad-Mounted Gear

Español

Equipo Tipo Pedestal PMH de Operacion Manual de S&C
Equipo Tipo Pedestal PMH para Transferencia de Fuente de S&C: Con Control Micro-AT
Equipo Tipo Pedestal PMH de Supervision Remota de S&C
Moto-Operadores de Seccionadores de S&C--Tipo PM: Para Readecuacion en Campo de Equipos Tipo Pedestal PMH, PMS, y PME de Operacion Manual
Equipo Tipo Pedestal PMH de Operacion Manual de S&C
Equipo Tipo Pedestal PMH para Transferencia de Fuente de S&C Con Control Micro-AT