Back to Product Literature Page
IntelliRupter® PulseCloser
Descriptive Literature
S&C's IntelliRupter PulseCloser eliminates the need to close into a fault to test the line.
S&C IntelliRupter PulseCloser: Outdoor Distribution 15.5 kV, 27 kV, and 38 kV
S&C IntelliRupter PulseCloser, Pad-Mounted Style, Outdoor Distribution (15.5 kV and 27 kV)
Specifying and Ordering Information
S&C IntelliRupter PulseCloser Outdoor Distribution (15.5 kV, 27 kV, and 38 kV)
S&C IntelliRupter PulseCloser, Pad-Mounted Style, Outdoor Distribution (15.5 kV and 27 kV)
Application and Technical Information
S&C IntelliRupter PulseCloser
Outdoor Distribution (15.5 kV and 27 kV)
Detailed Functional Specification Guide (Word version)
S&C IntelliRupter PulseCloser
Outdoor Distribution (15.5 kV and 27 kV)
Detailed Functional Specification Guide
S&C IntelliRupter PulseCloser Overhead Source-Transfer Application: Detailed Functional Specification Guide
S&C IntelliRupter PulseCloser Overhead Source-Transfer Application: Detailed Functional Specification Guide (Word version)
Instructions
S&C IntelliRupter PulseCloser: Product Description
S&C IntelliRupter PulseCloser: 15.5 kV, 27 kV, and 38 kV Installation
S&C IntelliRupter PulseCloser: Installation Checklist
S&C IntelliRupter PulseCloser: Primary Injection Test Procedure
S&C IntelliRupter PulseCloser: External Power Supply Installation
S&C IntelliRupter PulseCloser: WiFi, SCADA, and GPS Communication Setup Instructions
S&C IntelliRupter PulseCloser: WiFi Administration and Operation
S&C IntelliRupter PulseCloser: Protection and Communication Setup
S&C IntelliRupter PulseCloser:
IntelliTEAM Automatic Restoration System Setup
S&C IntelliRupter PulseCloser:
Operation
S&C IntelliRupter PulseCloser Quick Operating Guide
S&C Compact-Crossarm IntelliRupter PulseCloser Quick Operating Guide
IntelliRupter PulseCloser: Diagnostics
S&C IntelliRupter PulseCloser: Operating and Diagnostic Instructions for IntelliTEAM SG Automatic Restoration System
IntelliRupter PulseCloser - Outdoor Distribution (15.5 kV and 27 kV)
WiFi Tester Instructions
S&C IntelliRupter PulseCloser: Docking Station Instructions
S&C IntelliRupter PulseCloser: DNP Points List and Implementation
S&C IntelliRupter PulseCloser: Data Log Messages
Installing and Using LinkStart Version 3.1.6.2
WAVEWIN User's Guide
S&C IntelliRupter PulseCloser: Software Installation
S&C IntelliRupter PulseCloser: Base Memory Module Configuration for Retrofit Ground Trip Block Lever
Case Studies
Pulseclosing Saves Transformers From the Stress of Damaging Fault Current
Reference
Utilities Seeking Intelligence On Electric Distribution Circuits
Advancing the State of Looped Distribution Feeders
A New Fuse Savings Philosophy
Applications Assessment of Pulse Closing Technology
Practical Pulsecloser Applications
Español
El Restaurador por Pulsos IntelliRupter de S&C elimina la necesidad de realizar un cierre en una falla con el proposito de hacer pruebas en la linea.
Restaurador por Pulsos IntelliRupter de S&C
Restaurador por Pulsos IntelliRupter; Distribucion Aerea, 15.5 kV y 27 kV
Interruptor Alduti-Rupter Simplifica los Procedimientos Operativos de una Refineria
La Tecnologia de Cierre por Pulsos Protege a los Transformadores de la Tension Ocasionada por la Perjudicial Corriente de Falla
Restaurador por Pulsos IntelliRupter de S&C: Guia Detallada de Especificaciones Funcionales
Restaurador por Pulsos IntelliRupter de S&C: Guia Detallada de Especificaciones Funcionales
Restaurador por Pulsos IntelliRupter de S&C