Back to Product Literature Page
Fault Tamer® Fuse Limiters
Descriptive Literature
S&C Fault Tamer Fuse Limiter: For Outdoor Distribution (15 kV through 34.5 kV)
S&C Fault Tamer Fuse Limiter: For Overhead Pole-Top Transformers
S&C Fault Tamer Fuse Limiter: California Special, Catalog Number 98017 - 22 kV Maximum
Specifying and Ordering Information
S&C Fault Tamer Fuse Limiter: For Overhead Pole-Top Transformers
Application and Technical Information
S&C Fault Tamer Fuse Limiters Continuous and Emergency Outdoor Distribution (15 kV and 25 kV) Peak-Load Capability
S&C Fault Tamer Fuse Limiters Preloading Adjustment Factors Outdoor Distribution (15 kV and 38 kV)
S&C Fault Tamer Fuse Limiters Outdoor Distribution (15 kV and 38 kV) Ambient Temperature Adjustment Factors
S&C Fault Tamer Fuse Limiter Outdoor Distribution (15 kv and 38 kv) Maximum Peak Let-Through Current Characteristic Curve
S&C Fault Tamer Fuse Limiter: Recommended Mounting Clearances
S&C Fault Tamer Fuse Limiter
Total-Clearing I2t Let-Trough Characteristic Curves - Standard Speed Fuse Cartridges (TCC No. 123-8)
S&C Fault Tamer Fuse Limiter: Answers to Commonly Asked Questions
Instructions
S&C Fault Tamer Fuse Limiter: For Overhead Pole-Top Transformers
Reference
Introducing S&C's New Generation of Pole-Top Transformer Protection . . . Fault Tamer Fuse Limiter
Español
Limitador Fusible Fault Tamer de S&C: Para Transformadores Aereos para Punta de Poste
Fusible Limitador Fault Tamer de S&C - Distribución Aérea (15kV hasta 34.5kV)