S&C Electric Company

Contact Us

EspaƱol

Back to Product Literature Page

Mark V Circuit-Switchers

Descriptive Literature

S&C Switch Operators - Type CS-1A
S&C Circuit-Switchers - Mark V: Pre-insertion Inductors

Specifying and Ordering Information

S&C Circuit-Switchers - Mark V
S&C Switch Operators Type CS-1A

Application and Technical Information

Selection Guide for S&C Substation Transformer Protective Devices
S&C Circuit-Switchers -- Mark V: Inspection Recommendations
S&C Circuit-Switchers - Mark V: Pre-insertion Inductor Application Guide, 34.5 kV through 230 kV
S&C Switch Operators - Types CS-1A, CS-2A, and CS-10: Minimum Battery & External Control Wire Size Requirements
S&C Circuit-Switchers -- Mark V: Static and Dynamic Loading Specifications for Vertical-Break Style -- 34.5 kV through 161 kV
S&C Circuit-Switchers -- Mark V: Static and Dynamic Loading Specifications for Center-Break Style with Extruded-Aluminum Weldment Bases -- 230 kV
S&C Circuit-Switchers -- Mark V: Static and Dynamic Loading Specifications for Center-Break Style with Aluminum-Sheathed Steel Weldment Bases; Three Gaps, 345 kV
S&C Circuit-Switchers -- Mark V: Static and Dynamic Loading Specifications for Integer Style -- 34.5 kV through 69 kV
S&C Circuit-Switchers - Mark V: Typical Tripping Scheme with Overcurrent Blocking for Circuit-Switchers with Shunt-Trip Device, Used in Transformer Protection Applications

Instructions

S&C Circuit-Switchers - Mark V: Integer Style, 34.5 kV through 69 kV
S&C Circuit-Switchers - Mark V: Vertical-Break Style, 34.5 kV through 161 kV
S&C Circuit-Switchers - Mark V: Brain Adjustment Procedure for 69-kV Single-Gap Circuit-Switchers in Ungrounded Capacitor-Switching Applications
S&C Circuit-Switchers - Mark V: Center-Break Style With extruded-aluminum weldment bases, 230 kV
S&C Circuit-Switchers - Mark V: Center-Break Style With aluminum-sheathed steel weldment bases,345 kV
S&C Circuit-Switchers--Mark V: Inspection Recommendations
S&C Circuit-Switchers - Mark V: Shunt-Trip Device
S&C Circuit-Switchers - Mark V: Pre-insertion Resistors
S&C Circuit-Switchers - Mark V: Standard-Duty Pre-insertion Inductors
S&C Circuit-Switchers - Mark V: Enhanced-Duty Pre-insertion Inductors
S&C Circuit-Switchers - Mark V: Pre-insertion Inductors for Already-Installed Circuit-Switchers
S&C Circuit-Switchers - Mark V: Grounding Switches - 61,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switches - 61,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switches - 61,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switches - 61,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switches - 70,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switches - 70,000 Amperes Momentary
S&C Circuit-Switchers - Mark V: Grounding Switch - 80,000 Amperes Momentary With 90 degree opening blades perpendicular to bases when open
S&C Circuit-Switchers - Mark V, Outdoor Transmission Bypass Accessory
S&C Circuit-Switchers - Mark II: Interrupter Replacement
S&C Circuit-Switchers - Mark V: Interrupter Replacement
S&C Circuit-Switchers - Mark V: Brain Adjustment Procedure
S&C Circuit-Switchers - Mark II: Brain Adjustment Procedure
S&C Switch Operators - Type CS-1A (Installation)
S&C Switch Operators - Type CS-1A (Operation)
S&C Switch Operators - Type CS-2A (Installation)
S&C Switch Operators - Type CS-2A (Operation)
S&C Switch Operators - Type CS-10 (Installation)
S&C Switch Operators - Type CS-10 (Operation)
S&C Manual Geared Operating Handle

Case Studies

Mark V Circuit-Switcher Turns an Indoor Substation Upgrade Upside-down
Power from the Sun: Mark V Circuit-Switchers with Solar-Powered Type CS-1A Switch Operators

Reference

Capacitor switching needs a switch, not a circuit breaker
Distribution Directly from Transmission System
Primary-Side Transformer Protection
Consideration of the Effect of Pre-Insertion Impedances on the Overvoltages Produced By The Energization of a Shunt Capacitor Bank
"Evaluation of Methods for Controlling the Overvoltages Produced by the Energization of a Shunt Capacitor Bank" by R.P. O'Leary and R.H. Harner, S&C Electric Company
Selecting a Capacitor-Switching Overvoltage Control Method Effective in Preventing Nuisance Tripping of Adjustable-Speed Drives
Solving Customer Power Quality Problems Due to Voltage Magnification

Español

Circuit-Switcher de S&C--Modelo V
Moto-Operadores de Seccionadores de S&C--Tipo CS-1A
Circuit-Switchers de S&C - Modelo V: Inductores de Insercion Previa