S&C Electric Company

Contact Us

EspaƱol

Circuit-Switcher Workshop

S&C’s two-day Circuit-Switcher Workshop provides attendees with valuable, in-depth information and unique hands-on experience in the installation, operation, adjustment, and maintenance of the following S&C Circuit-Switchers:

The workshop’s primary emphasis is on Circuit-Switchers rated 34.5 kV through 230 kV. Attendees wishing to learn more about Circuit-Switcher models rated at 345 kV or 500 kV should contact S&C to make arrangements for individual discussion of these devices after the regular workshop program. The focus of this workshop is on installation, operation, and maintenance procedures; individuals interested in detailed training on the application of Circuit-Switchers should contact S&C to discuss training programs.

Who Should Attend

Over the past fifteen years, more than 2,000 people have benefited from participation in this workshop, including individuals involved in substation construction, operation, maintenance, and engineering.

Instructors

Instructors for this workshop are S&C Field Service Technologists and supervisors who regularly check out and/or supervise service of Circuit-Switchers at customer locations.

Workshop Schedule

Day One — 8:00AM to 4:30PM
Day Two — 8:00AM to 2:30PM

Attendees will receive an email about a week before the start of workshop that will provide more details on the course. Included in this session are detailed discussions of operator control schemes, and a review of current field-advisory programs. A tour of S&C’s manufacturing facilities — the John R. Conrad Industrial Complex — is also included, with special attention given to the Circuit-Switcher final assembly area.