Real World Experience

Case Study 1042-1003 [PDF, 2 MB, 4/11/2005]
IntelliTEAM II Automatic Restoration System: IntelliTEAM II Exceeds Reliability Goals
Case Study 180-1009 [PDF, 335 KB, 4/12/1999]
Turnkey Unit-Substation Control Panel Upgrade Project Adds Remote Control and Data Acquisition
Case Study 180-1012 [PDF, 264 KB, 4/12/1999]
Large Municipal Utility Upgrades 10 Circuit-Switchers
Case Study 180-1014 [PDF, 259 KB, 10/30/2000]
Customer Needs Fast Maintenance on 300 Breakers
Case Study 180-1015 [PDF, 392 KB, 3/27/2000]
High-Profile Customers Demand No-Outage System
Case Study 180-1017 [PDF, 135 KB, 6/4/2001]
Wildlife Contacts Result in Costly Power Outages for Government Facility
Case Study 180-1020 [PDF, 539 KB, 1/7/2002]
A Unique Solution to a Refinery's Power Quality Problems
Case Study 180-1025 [PDF, 89 KB, 1/23/2004]
Turnkey Circuit-Switcher and Trans-Rupter II installations improve system reliability
Case Study 180-1029 [PDF, 178 KB, 9/20/2004]
Turnkey Engineering and Installation Services of Power Quality Products
Case Study 180-1030 [PDF, 271 KB, 2/14/2005]
Explosion Inside Electrical Vault Leads to Complete Renovation by S&C
Case Study 180-1031 [PDF, 62 KB, 3/28/2005]
Relay Upgrade for Southeastern U.S. Utility
Case Study 180-1032 [PDF, 224 KB, 8/1/2005]
City Promotes Economic Develpment with High-Reliability Electric Power
Case Study 180-1036 [PDF, 67 KB, 9/12/2005]
Prison Slams the Door on Delinquent RTUs . . . and Chooses Reliable S&C Automatic Switch Controls
Case Study 180-1037 [PDF, 956 KB, 5/15/2006]
Mining Company Gets Clean Power Source
Case Study 180-1039 [PDF, 178 KB, 5/21/2007]
Turnkey Projects Big Batteries Provide Big Results
Case Study 180-1040 [PDF, 551 KB, 5/19/2008]
S&C "pressed" to deliver switchgear upgrade to newspaper publisher . . . with no interruption in service
Case Study 180-1041 [PDF, 665 KB, 8/25/2008]
Collector System Design and Installation for Canada's Largest Wind Farm
Case Study 180-1042 [PDF, 534 KB, 8/25/2008]
SCADA and Communication System for Canada's Largest Wind Farm
Case Study 180-1043 [PDF, 586 KB, 8/25/2008]
Protection and Control Engineering for Canada's Largest Wind Farm
Case Study 180-1044 [PDF, 633 KB, 8/25/2008]
Substation Design and Installation for Canada's Largest Wind Farm
Case Study 180-1048 [PDF, 546 KB, 9/21/2009]
First Wind Energy Storage Application in the U.S.
Case Study 180-1050 [PDF, 507 KB, 4/5/2010]
Thermal Imaging at a Hospital Indicates the Need for Surgery . . . On the Electrical System
Case Study 180-1051 [PDF, 1 MB, 10/18/2010]
Smart Microgrid Goal: Perfect Power
Case Study 180-1052 [PDF, 293 KB, 1/16/2012]
Hospital Upgrades Electrical System with S&C Metal-Enclosed Switchgear and Remote Supervisory Vista Switchgear
Case Study 180-1053 [PDF, 363 KB, 1/23/2012]
Metal-Enclosed Switchgear Retrofit Boosts BART System Reliability
Case Study 180-1054 [PDF, 376 KB, 4/23/2012]
Substation Delivers Reliable Power to Tier 3 Data Center
Case Study 653-1009 [PDF, 362 KB, 9/19/2005]
Semiconductor Fabrication Plant Features World's Largest Outdoor UPS System
Case Study 653-1011 [PDF, 253 KB, 7/17/2006]
Casino Doesn't Gamble on Power Quality
Case Study 682-1001 [PDF, 638 KB, 5/12/2008]
Remote Supervisory Vista Switchgear for High-Rise Application in Arizona
Case Study 711-1000 [PDF, 186 KB, 6/23/2003]
Mark V Circuit-Switcher Turns an Indoor Substation Upgrade Upside-down
Case Study 711-1001 [PDF, 198 KB, 10/17/2005]
Power from the Sun: Mark V Circuit-Switchers with Solar-Powered Type CS-1A Switch Operators