Real World Experience

Case Study 1042-1003 [PDF, 2 MB, 4/11/2005]
IntelliTEAM II Automatic Restoration System: IntelliTEAM II Exceeds Reliability Goals
Case Study 180-1009 [PDF, 335 KB, 4/12/1999]
Turnkey Unit-Substation Control Panel Upgrade Project Adds Remote Control and Data Acquisition
Case Study 180-1015 [PDF, 392 KB, 3/27/2000]
High-Profile Customers Demand No-Outage System
Case Study 180-1030 [PDF, 271 KB, 2/14/2005]
Explosion Inside Electrical Vault Leads to Complete Renovation by S&C
Case Study 180-1031 [PDF, 62 KB, 3/28/2005]
Relay Upgrade for Southeastern U.S. Utility
Case Study 180-1032 [PDF, 224 KB, 8/1/2005]
City Promotes Economic Develpment with High-Reliability Electric Power
Case Study 180-1036 [PDF, 67 KB, 9/12/2005]
Prison Slams the Door on Delinquent RTUs . . . and Chooses Reliable S&C Automatic Switch Controls
Case Study 180-1040 [PDF, 551 KB, 5/19/2008]
S&C "pressed" to deliver switchgear upgrade to newspaper publisher . . . with no interruption in service
Case Study 180-1042 [PDF, 534 KB, 8/25/2008]
SCADA and Communication System for Canada's Largest Wind Farm
Case Study 180-1051 [PDF, 1 MB, 10/18/2010]
Smart Microgrid Goal: Perfect Power
Case Study 180-1052 [PDF, 293 KB, 1/16/2012]
Hospital Upgrades Electrical System with S&C Metal-Enclosed Switchgear and Remote Supervisory Vista Switchgear
Case Study 653-1009 [PDF, 362 KB, 9/19/2005]
Semiconductor Fabrication Plant Features World's Largest Outdoor UPS System
Case Study 682-1001 [PDF, 638 KB, 5/12/2008]
Remote Supervisory Vista Switchgear for High-Rise Application in Arizona
Case Study 711-1001 [PDF, 198 KB, 10/17/2005]
Power from the Sun: Mark V Circuit-Switchers with Solar-Powered Type CS-1A Switch Operators