Real World Experience

Case Study 180-1003 [PDF, 525 KB, 6/30/1997]
Engineering Services Protection & Coordination Studies: Preventive Maintenance Reduces Operating Costs
Case Study 180-1009 [PDF, 335 KB, 4/12/1999]
Turnkey Unit-Substation Control Panel Upgrade Project Adds Remote Control and Data Acquisition
Case Study 180-1012 [PDF, 264 KB, 4/12/1999]
Large Municipal Utility Upgrades 10 Circuit-Switchers
Case Study 180-1013 [PDF, 475 KB, 11/8/1999]
Upgrading Source-Transfer Controls in S&C Metal-Enclosed Gear
Case Study 180-1014 [PDF, 259 KB, 10/30/2000]
Customer Needs Fast Maintenance on 300 Breakers
Case Study 180-1017 [PDF, 135 KB, 6/4/2001]
Wildlife Contacts Result in Costly Power Outages for Government Facility
Case Study 180-1029 [PDF, 178 KB, 9/20/2004]
Turnkey Engineering and Installation Services of Power Quality Products
Case Study 180-1033 [PDF, 142 KB, 8/15/2005]
Pad-Mounted Gear Inspection Program Helps Utility Manage Aging Assets
Case Study 180-1036 [PDF, 67 KB, 9/12/2005]
Prison Slams the Door on Delinquent RTUs . . . and Chooses Reliable S&C Automatic Switch Controls
Case Study 180-1038 [PDF, 246 KB, 7/31/2006]
A Custom-Engineered Replacement for Liquid Power Fuses Protecting Indoor Potential Transformers
Case Study 180-1050 [PDF, 507 KB, 4/5/2010]
Thermal Imaging at a Hospital Indicates the Need for Surgery . . . On the Electrical System
Case Study 180-1054 [PDF, 376 KB, 4/23/2012]
Substation Delivers Reliable Power to Tier 3 Data Center
Case Study 627-1001 [PDF, 125 KB, 4/28/2008]
New Water Reclamation Plant Chooses PMX Switchgear with Source-Transfer and Remote Supervisory Capabilities
Case Study 761-1000 [PDF, 150 KB, 2/22/2010]
Alduti-Rupter Switch Simplifies Corn Refiner's Operating Procedures