Special Application for Vista®
Wind-Turbine Style
Wind-Turbine Style Vista® is a slim, single-way three-phase model of Vista designed for use in wind-turbine towers. It can fit through a turbine’s typical 24" wide opening. Wind-Turbine Style Vista provides connection and switching points for medium-voltage cables from the wind-turbine generator output
Wind-Turbine Vista is operated from the side-allowing the switch to be positioned along the inside wall of the wind-turbine tower-providing more space for personnel access and equipment. Rated 600-amperes at 38 kV, this switchgear is typically specified with resettable fault interrupters, but can also accommodate load-interrupter switches. It can also be applied anywhere where installation space is limited.