Vista® Underground Distribution Switchgear
Construction Detail — Pad-Mounted Design
- Padlockable lift-up cover is hinged for convenient access to the operating compartment.
- Operating panel
- Manual handle
- Operating compartment is separated from the medium-voltage termination compartment
- Removable panel
- S&C’s Ultradur® Finishing System — the industry’s best finish protects enclosure from corrosion.
- Lift-up cover and removable panels (not shown) allow access to the elbows and cables.
- Fault-interrupter terminals are equipped with 200-ampere bushing wells. Optional 600-ampere bushings are available
- Switch terminals are equipped with 600-ampere bushings.