S&C Electric Company

Vista® Underground Distribution Switchgear

Circuit Configurations

Vista Underground Distribution Switchgear can incorporate components including load-interrupter switches, fault interrupters, bus taps, and bus-tie switches. Each such component represents one “way.” A single Vista unit can have up to six ways, in any combination of the above components.

Remote Supervisory and Source-Transfer Vista units can also include internal voltage transformers for control power. In this case, the voltage transformers occupy some of the space normally available for other components. Contact S&C for more information.

A few typical configurations are shown below. The model number indicates the total number of ways, as well as the number of load-interrupter switch and fault-interrupter ways. For example, Model 321 has “3” ways — “2” load-interrupter switch ways and “1” fault-interrupter way, as shown below. Many other configurations are possible.

Manual and Remote Supervisory Models

201
201

210
210

211
211

320
320

321
321

330
330

413
413

422
422

431
431

440
440

514
514

523
523

624
624

633
633

Source-Transfer Models

321
321

523
523

532
532