S&C Electric Company

Remote Supervisory Vista® Underground Distribution Switchgear

Introduction

Remote Supervisory Vista UDS

S&C Remote Supervisory Vista Underground Distribution Switchgear provides automated switching and fault protection and — when applied in S&C’s High-Speed Fault-Clearing System — can also perform auto-sectionalizing without tripping the main breaker. It incorporates the same outstanding features as Manual Vista Switchgear and can be specified with a communication and control equipment group, for a completely integrated, self-powered switching and protection package.

Available in ratings through 38 kV, Remote Supervisory Vista Switchgear features carefully integrated components that ensure compatibility — all factory-assembled and checked-out.

  • Your choice of remote terminal unit, including S&C’s 5800 Series Automatic Switch Controls. These sophisticated controls support S&C’s self-healing, scalable IntelliTEAM II® Automatic Restoration System — a universal Smart Grid solution offering unmatched interoperability.
  • Your choice of communication device, including S&C’s SpeedNet™ Radio.
  • Motor operators provide three-second operation of load-interrupter switch ways and three-pole group-operated fault interrupter ways. They’re easily moved between ways . . . no reconfiguration necessary.
  • Large viewing windows for load-interrupter switches and fault interrupters. It’s easy to verify open gap and grounded positions.
  • Three-phase current sensing and line-to ground-voltage sensing for every motor-operated way.
  • Optional potential indication with phasing.
  • Exceptionally rugged enclosure construction, with the industry’s finest finish. Provides extraordinary resistance to the elements, keep high-voltage components securely isolated from unauthorized access.
  • Styles to meet the needs of your applications: Pad-Mounted, UnderCover™, and Vault-Mounted.