Trans-Rupter II® Transformer Protector
Ratings
| kV | Amperes, RMS | Interrupting Time, Cycles, Max. | ||||
|---|---|---|---|---|---|---|
| Nom. | Max. | BIL | Cont. | Primary Faults, Sym. | Secondary Faults | |
| 69 | 72.5 | 350 | 420 | 31 500 | 4 200 | 3 |
| 115 | 123 | 550 | 420 | 31 500 | 2 600 | 3 |
| 138 | 145 | 650 | 420 | 31 500 | 2 600 | 3 |
&ncsp;
| kV | Amperes, RMS | Interrupting Time, Cycles, Max. | ||||
|---|---|---|---|---|---|---|
| Nom. | Max. | BIL | Cont. | Primary Faults, Sym. | Secondary Faults | |
| 69 | 72.5 | 350 | 420 | 31 500 |
4 200 |
3 |
| 115 | 123 | 550 | 420 | 31 500 |
2 600 |
3 |
| 138 | 145 | 650 | 420 | 315 00 |
2 600 |
3 |
At temperatures between -35°C and -50°C, the primary-side fault interrupting rating is 10,000A. A 2-cycle time-delay relay is required to attain the 10 000A primary-side fault interrupting rating.
At temperatures between -35°C and -50°C, the secondary-side fault interrupting rating is 650A.
At temperatures between -35°C and -50°C, the secondary-side
fault interrupting rating is 950A.