Trans-Rupter II® Transformer Protector
Mounting Arrangements
Mounting flexibility.
Trans-Rupter II Transformer Protector’s candlestick-style pole units fit in virtually any substation. With its lightweight design, it can be mounted on many substation structures, even directly on the transformer. It’s ideal for retrofit and mobile-transformer applications. There’s no mechanical interphase linkage, so phase spacing is user-determined.
Photo at right shows a 138-kV Trans-Rupter II mounted on transformer.
Trans-Rupter II can also be mounted on S&C Mounting Pedestals, which are available in a variety of heights and phase spacings. These mounting pedestals include all necessary pole-unit wiring and conduits, greatly simplifying installation.
Photo at right shows a 69-kV Trans-Rupter II Model SE on S&C Mounting Pedestal.