S&C Electric Company

Trans-Rupter II® Transformer Protector

Construction

Pole-Units
  • Three-phase tripping by electrically linked pole-units. Trans-Rupter II provides simultaneity of less than 1/4 cycle. There’s no mechanical linkage to adjust or maintain.
  • Resettable pole-units. Unlike power fuses, Trans-Rupter II simply needs to be manually closed and charged after an operation.
  • Hermetically sealed pole units. SF6-gas-filled pole units are filled to full pressure at the factory, then permanently sealed. Field filling is never needed.
  • Single-gap SF6 puffer-type interrupters provide a 3-cycle interrupting time and maintain dielectric ratings when open.
  • Shatterproof composite-polymer silicone insulation. Stands up to the most severe environment. Unique skirt arrangement on 115-kV and 138-kV pole-units provides enhanced dielectric performance.
  • Maintenance-free operating mechanism. Each Trans-Rupter II pole-unit includes its own operating mechanism, sealed in SF6 for excellent protection from the environment.