System VI™ Switchgear
Typical Configurations
System VI Switchgear can be custom-designed to meet a wide variety of requirements.
Each Vista UDS unit can include any combination of up to six load-interrupter switches, fault interrupters, bus taps, or bus-tie switches. Multiple Vista units can be connected via air-insulated transition bays. Metering bays and other metal-enclosed switchgear components can also be incorporated in the lineup, to provide an unlimited variety of configurations.
In addition, the physical arrangement of Vista units and bays can be customized to meet specific requirements. A few examples are shown here.

Incoming section is attached to a frame above the outgoing section. (The enclosure of the metering bay has been removed to show the bus terminations.)

Incoming and outgoing sections are stacked, connected through the metering bay.

Incoming and outgoing sections can be attached to the metering bay in a U-shaped configuration to fit the available space.