S&C Line-Rupter is an in-series circuit-breaking interrupter and circuit-making and isolating disconnect, especially suited for line and cable switching; specifically load splitting (parallel or loop switching), load dropping, and line and cable dropping. Line-Rupter is capable of closing, carrying, and interrupting load currents and parallel or loop currents, as well as line- and cable-charging current.
Each pole-unit of the S&C Line-Rupter includes a brain which provides built-in positive sequence control . . . and a fully enclosed stored-energy source dedicated solely to operation of the interrupting unit which is in the circuit at all times. Close-and-trip mechanisms are fully enclosed and protected, too. There are no external linkages, lever arms, cams, shunts, etc. that must be coordinated with a disconnect blade to accomplish circuit interruption. Positively sequenced operation is assured regardless of severe weather conditions such as high winds, rain, sleet or snow.
Line-Rupters are available in three-pole vertical-break style and are intended for upright or vertical mounting on a structure, or upright mounting on S&C Mounting Pedestals, or pedestals furnished by the user. Line-Rupters include a manual operating mechanism with geared operating handle. Alternately, for remote supervisory control, power operation can be provided with an S&C Switch Operator - Type LS-2.
| kV | Amperes, RMS | ||||
|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | Short Time – Momentary | Short Time – 3-Second |
| 115 | 123 | 550 | 1200 | 61 000 | 40 000 |
| 2000 | 61 000 | 40 000 | |||
| 138 | 145 | 650 | 1200 | 61 000 | 40 000 |
| 2000 | 61 000 | 40 000 | |||
| 161 | 169 | 750 | 1200 | 61 000 | 40 000 |
| 2000 | 61 000 | 40 000 | |||
| 230 | 242 | 900 | 1600 | 61 000 | 40 000 |
| 2000 | 61 000 | 40 000 | |||
| Class | Qualifications | Maximum Amperes, Interrupting RMS Symmetrical |
|
|---|---|---|---|
| Line Switching | Load Splitting (Parallel or Loop Switching) | Max 60-hertz recovery voltage: 90 kV RMS | 1200/1600/2000 |
| Max 60-hertz recovery voltage: 150 kV RMS | 1200/1600/2000 |
||
| Load Dropping | Circuits with all load-side transformers connected solidly grounded-wye on the primary (Line-Rupter) side and delta on the secondary side. | 1200/1600/2000 |
|
| Circuits with load-side transformers connected other than as described above. | 1200/1600/2000 |
||
| Line Dropping | — | ||
| Cable Switching | Load Splitting (Parallel or Loop Switching) | Max 60-hertz recovery voltage: 90 kV RMS | 1200/1600/2000 |
| Max 60-hertz recovery voltage: 150 kV RMS | 1200/1600/2000 |
||
| Load Dropping | Circuits with all load-side transformers connected solidly grounded-wye on the primary (Line-Rupter) side and delta on the secondary side. | 1200/1600/2000 |
|
| Circuits with load-side transformers connected other than as described above. | 1200/1600/2000 |
||
| Cable Dropping | Shielded cable | 500 | |
| Unshielded cable | 500 |
Depends on continuous current rating on Line-Rupter.
Maximum length of line: 300 miles
Type LS-2 Switch Operator is a high-speed operator especially designed for S&C Line-Rupters. (Maximum operating time of 2.2 seconds.)
The operator features a sturdy welded enclosure with baffled louvers that allow air circulation, but keep out rain. The interior of the weatherproof, dustproof enclosure is accessed by a hinged door . . . rather than removal of the entire enclosure.
The Type LS-2 Switch Operator includes:
Optional features for the Type LS-2 Switch Operator include: