S&C’s Circuit-Isolator II Disconnect provides three-pole, group-operated, visible-air-gap isolation in distribution substations. The Circuit-Isolator II can be used to interrupt low-level charging currents associated with substation buswork and circuit-breaker bushings, as well as other low-voltage currents commonly present in substations. It’s ideally suited for use with S&C Trans-Rupter II® Transformer Protector and S&C Type SMD® Power Fuses.
Circuit-Isolator II is available in ratings from 69 through 138 kV, in 1200-, 1600-, and 2000-ampere versions. Side-break, vertical-break, center-break, and double-break styles can be furnished, to suit almost any substation layout. All are designed for upright mounting . . . and S&C Mounting Pedestals are available.
Features and Benefits
Circuit-Isolator II features aluminum blades (copper for models rated 2000 ampere continuous) with silver-inlaid, hot-tin-dipped (except over silver inlay), high-conductivity cast-copper tongue contacts. The jaw contacts are of multi-finger, spring-loaded, silver-inlaid, hard-drawn copper reverse-loop construction-to grip firmly against the tongue contact. The built-in blade-wiping action ensures a clean current-carrying surface and low-resistance current path.
The Circuit-Isolator II includes arcing horns. All arcing associated with charging and magnetizing currents is confined to the arcing horns to prevent pitting and erosion of the current-carrying contacts. It also includes all necessary station post insulators, vertical and horizontal operating pipe, pipe couplings and gearing necessary for installation.
A manual handle is also provided standard. Circuit-Isolator II alternately can be furnished with a manual geared operating handle or Type DS-1 Switch Operator.
Other Options Include:
| kV | Amperes | ||||
|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | Short-Circuit |
|
| 1-Second, RMS | Peak | ||||
| 69 | 72.5 | 350 | 1250 | 31 500 | 82 000 |
Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
Circuit-Isolator II does not have fault-closing capability.
| kV | Amperes | ||||
|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | Short-Circuit |
|
| 1-Second, RMS | Peak | ||||
| 69 | 72.5 | 350 | 1250 | 42 000 | 108 000 |
| 69 | 72.5 | 1600 | |||
| 69 | 72.5 | 2000 | |||
| 115 | 121 | 550 | 1250 | ||
| 115 | 121 | 1600 | |||
| 115 | 121 | 2000 | |||
| 138 | 145 | 650 | 1250 | ||
| 138 | 145 | 1600 | |||
| 138 | 145 | 2000 | |||
Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
Circuit-Isolator II does not have fault-closing capability.
| kV | Amperes | ||||
|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | Short-Circuit |
|
| 1-Second, RMS | Peak | ||||
| 69 | 72.5 | 350 | 1250 | 31 500 | 82 000 |
| 115 | 121 | 550 | 1250 | 42 000 | 108 000 |
| 115 | 121 | 1600 | |||
| 138 | 145 | 650 | 1250 | ||
| 138 | 145 | 1600 | |||
Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
Circuit-Isolator II does not have fault-closing capability.
| kV | Amperes | ||||
|---|---|---|---|---|---|
| Nom. | Max | BIL | Cont. | Short-Circuit |
|
| 1-Second, RMS | Peak | ||||
| 69 | 72.5 | 350 | 1250 | 31 500 | 82 000 |
| 69 | 72.5 | 1250 | 42 000 | 108 000 | |
| 69 | 72.5 | 1600 | |||
| 69 | 72.5 | 2000 | |||
| 115 | 121 | 550 | 1250 | ||
| 115 | 121 | 1600 | |||
| 115 | 121 | 2000 | |||
| 138 | 145 | 650 | 1250 | ||
| 138 | 145 | 1600 | |||
| 138 | 145 | 2000 | |||
Does not include rotating operating handle, manual geared operating handle, or Type DS-1 Switch Operator.
Circuit-Isolator II does not have fault-closing capability.
The Type DS-1 Switch Operator is an economical, low-speed operator designed for use with the Circuit-Isolator II Disconnect. It is also suitable for use with disconnects of other manufacture.
An electric motor drives a geared torque-transfer system, opening and closing the disconnect in approximately six seconds. The Type DS-1 Switch Operator includes a mechanical decoupling feature which allows the operator to be exercised while the disconnect remains in the open or closed position-permitting operational checkout of the control scheme without affecting the load. A removable manual operating handle is included for manual operation in case control power is lost.
The Type DS-1 Switch Operator is furnished with a weather-proof, dustproof, painted mild-steel enclosure as standard, but can be optionally specified with an aluminum or stainless-steel enclosure for use in coastal or harsh environments. A space heater is furnished as standard.
The Type DS-1 Switch Operator includes four adjustable auxiliary contacts which follow the position of the vertical operating pipe.
Optional Features Include: