Switch Controls and Switch Operators
M Series® Switch Operators
S&C’s M Series Switch Operators are fully integrated, microprocessor-based controls that let you automate almost any distribution-class switch. By combining and testing the electromechanical components, RTU, control, and communications as a single package, we also added intelligence, increased reliability, and reduced costs.
The M Series operator monitors the switching cycle and can automatically take corrective action in the event of stuck, frozen, or welded contacts. This protects your equipment from partial operations.
With the optional radio faulted circuit indicators, the switch operator can also isolate faults without the need for expensive line post current sensors. Sectionalizing is based on voltage loss (with or without prior fault).
When equipped with the optional voltage and current sensing option, M Series Switch Operators provide true RMS voltage and current readings plus fault detection, as well as automatic sectionalizing and loss of phase capabilities.
Key features of the M Series Switch Operator include:
- Fully integrates electromechanical components, RTU, control, and communications as a single package
- Works with most distribution-class switches including S&C Alduti-Rupter® and Omni-Rupter®
- Automates retrofitted or new installations
- Provides torsional or reciprocating operation
- Protects switches from partial open or close operations
- Uses microprocessor control for all functions
- Field-proven single power supply/battery system
- Fast, easy, and precise setup with the IntelliLINK® Setup Software
- Full range of safety features
- Emergency override commands
- Loss of voltage operation
- True RMS voltage and current sensing option
- Radio faulted circuit indicator option
- Dependable, cost-effective solution for remote switching.