S&C Electric Company

SM & SML Power Fuses for Underground Distribution, Indoor

Ratings

SM Power Fuses are available in the following ratings:
Fuse Type kV Amperes, RMS, Symmetrical
Nominal Maximum BIL Maximum Interrupting
60 Hz 50 Hz
SM-20 13.8
25
34.5
17.0
27
38
95
125
150
200E or 200K
200E or 200K
200E or 200K
14 000
12 500
8 450
11 200
10 000
6 760
SM-40 4.8
13.8
25
5.5
17.0
29
60
95
150
400E
400E
400E
25 000
25 000
20 000
20 000
20 000
16 000
SM-4Z 4.8
13.8
25
34.5
5.5
17.0
27
38
60
95
150
200
200E
200E
200E
200E
17 200
12 500
9 400
6 250
13 760
10 000
7 520
5 000
SM-5S 4.8
13.8
25
34.5
5.5
17.0
27
38
60
95
150
200
400E or 720E
400E or 720E
300E
300E
27 000
25 000
20 000
17 500
27 000
25 000
20 000
17 500
SM-5SS 13.8 15.5 95 400E 34 000 25 000

 

 

SML Power Fuses are available in the following ratings:
Fuse Type kV Amperes, RMS, Symmetrical
Nominal Maximum BIL Maximum Live-Switching Interrupting Fault-Closing, Asym.
60 Hz 50 Hz One-Time Two-Time
SML-20 13.8
25
17.0
27
95
125
200E or 200K
200E or 200K
200
200
14 000
12 500
11 200
10 000
22 400
20 000
13 000
13 000
SML-40 13.8
25
17.0
27
95
125
200E
200E
200
200
12 500
9 400
10 000
7 520
20 000
15 000
13 000
13 000