S&C Electric Company

SM & SML Power Fuses for Underground Distribution, Indoor

Construction Detail — Mounting

SM-4Z, SM-5S, SM-5SS, and SML-4Z Power Fuses consist of a mounting and a removable holder(s) containing a replaceable refill unit. SM-20, SM-40, and SML-20 Power Fuses consist of a mounting and a replaceable fuse unit assembly.

The mounting includes the following:

SML-20 Power Fuse
  1. Rugged 3/16-inch thick flanged, formed steel base
  2. Cypoxy™ station post insulators
  3. Two-hole terminal pad
  4. Bifurcated, spring-backed upper and lower contact assemblies are copper, heavily silver-clad
  5. Zinc-plated hot-rolled steel or cast-bronze hinge on disconnect style mountings. On non-disconnect style mountings, bronze hangers and stick-operated clamps support and retain holder
Disconnect Style
SM-4Z Power Fuse

SML-20 and SML-4Z Power Fuses also include:

  1. Uni-Rupter™ which provides 200-ampere single-pole live switching
  2. Fault-closing contacts that provide duty-cycle fault-closing ratings