SMD® Power Fuses, Outdoor Transmission
Product Literature
The publications listed below have been saved in Adobe® PDF format. To view them, you’ll need Adobe’s Acrobat® Reader® software, available for free download at Adobe’s website.
| Title | Description |
|---|---|
Descriptive Bulletin 212-30 (3 MB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 |
Photo Sheet 212-700 (244 KB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: S&C Fuse Hoist |
Photo Sheet 212-800 (3 MB) |
S&C Power Fuses -- Type SMD-1A: Upright Style -- 69 kv |
Photo Sheet 212-801 (2 MB) |
S&C Power Fuses -- Type SMD-1A: Upright Style -- 69 kv, Used on Mobile Substation |
Photo Sheet 212-802 (599 KB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-50: With Silicone-Housed Composite Insulators |
| Title | Description |
|---|---|
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 |
| Title | Description |
|---|---|
Data Bulletin 210-110 (4 MB) |
Selection Guide for the Protection of Substation Power Transformers - S&C Type SMD Power Fuses (with SMD Fuse Units) |
Data Bulletin 210-120 (7 MB) |
S&C Power Fuses,Types SMD-1A and SMD-2C: Supplement to Selection Guide for Transformer-Primary Fuses in Medium-Voltage Industrial, Commercial, and Institutional Power Systems 34.5 kv |
Data Bulletin 210-190 (1 MB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50 Outdoor Transmission (34.5 kV through 138 kV): Continuous, Daily, and Emergency Peak-load Capability |
Data Bulletin 210-195 (165 KB) |
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Preloading Adjustment Factors |
Data Bulletin 210-200 (168 KB) |
S&C Power Fuses, Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50; Ambient Temperature Adjustment Factors |
Data Bulletin 212-80 (542 KB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, SMD-3, and SMD-50: Recommended Mounting Clearances |
Data Bulletin 212-81 (99 KB) |
S&C Power Fuses - Type SMD-50: Recommended Mounting Clearances |
Data Bulletin 212-82 (188 KB) |
S&C Power Fuses - Types SMD-2B and SMD-2C: Spacing, Parallel-Connected Mountings, 34.5 kV through 69 kV |
Data Bulletin 220-110 (967 KB) |
S&C Resistored Power Fuses: Selection Guide for the Protection of Voltage and Station-Service Transformers |
Information Sheet 212-450 (351 KB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, and SMD-2C: Transformer Mounting Recommendations |
| Title | Description |
|---|---|
Instruction Sheet 212-500 (2 MB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Mountings Rated 34.5,46, and 69 kV |
Instruction Sheet 212-501 (1 MB) |
S&C Power Fuses - Types SMD-1A, SMD-2B, SMD-2C, and SMD-3: Fuse Units Rated 34.5,46, and 69 kV |
Instruction Sheet 212-505 (1 MB) |
S&C Power Fuses - Type SMD-2B: Mountings and Fuse Units Rated 115 kV and 138 kV |
Instruction Sheet 212-510 (260 KB) |
S&C Power Fuses - Type SMD-50 |
Instruction Sheet 243-500 (340 KB) |
S&C Liquid Power Fuses |
| Title | Description |
|---|---|
Boletín Descriptivo 212-30S (3 MB) |
Fusibles de Potencia S&C Tipo SMD-1A, SMD-2B, SMD-2C, SMD-3, y SMD-50 |
Hoja de Instrucciones 212-500S (285 KB) |
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3; Sporotes con Capacidad para 34.5, 46 y 69kV |
Hoja de Instrucciones 212-501S (427 KB) |
Fusibles de Potencia de S&C Tipos SMD-1A, SMD-2B, SMD-2C y SMD-3 |
Hoja de Instrucciones 212-505S (589 KB) |
Cortacircuitos Fusibles de Potencia S&C - Tipo SMD-2B |