SMD® Power Fuses, Outdoor Transmission
Construction Detail — Mounting
- Rugged galvanized steel or aluminum base.
- Standard station post insulators.
- Release tube — weather sealed.
- Compression-loaded silver-clad contacts provide superb current transfer.
- Latch-and-upper-contact assembly features “floating” roller latch mechanism that prevents accidental fuse dropout, yet releases without resistance when operated intentionally.
- Fuse Unit.
- Hinge-and-lower-contact assembly also features compression-loaded silver-clad contacts.