SMD® Power Fuses, Outdoor Distribution
Ratings
| Fuse Type | kV | Amperes, RMS, Symmetrical | ||||
|---|---|---|---|---|---|---|
| Nominal | Maximum | BIL | Maximum | Interrupting | ||
| 60 Hz | 50 Hz | |||||
| SMD-20 | 14.4 14.4 14.4 25 34.5 |
17.0 17.0 17.0 27 38 |
110 125 150 150 200 |
200E
or 200K 200E or 200K 200E or 200K 200E or 200K 200E or 200K |
14
000 14 000 14 000 12 500 10 000 |
11
200 11 200 11 200 10 000 8 000 |
| SMD-40 | 4.8 14.4 25 |
5.5 17.0 29 |
95 110 150 |
400E 400E 400E |
25
000 25 000 20 000 |
20
000 20 000 16 000 |