S&C Electric Company

SMD® Power Fuses, Outdoor Distribution

Construction Detail — SMU Fuse Unit

SMU Fuse Unit
  1. Upper seal
  2. Latch-actuating pin
  3. Stainless-steel drive spring — provides stored energy to drive arcing rod upward through arc-extinguiching medium during fuse operation
  4. Solid material arc-extinguishing medium
  5. Silver-clad copper arcing rod
  6. Filament-wound glass-epoxy tube
  7. Fusible element — helically-coiled silver or pretensioned nickel-chrome — provide precise melting characteristics and nondamageable performance