S&C Electric Company

SM Power Fuses, Outdoor Distribution

Ratings

Fuse Type kV Amperes, RMS, Symmetrical
Nominal Maximum BIL Maximum Interrupting
60 Hz 50 Hz
SM-4 7.2
14.4
25
34.5
8.3
17.0
27
38
95
110
150
150 & 200
200E
200E
200E
200E
15 600
12 500
9 400
6 250
15 600
12 500
9 400
6 250
SM-5 7.2
14.4
14.4
25
34.5
8.3
17.0
17.0
27
38
95
110
110
150
150 & 200
400E & 720E
400E
720E
300E
300E
26 000
34 000
25 000
20 000
17 500
26 000
25 000
25 000
20 000
17 500

 25 000 amperes for systems above 15.5 kV thru 17.0 kV.